"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "8569","COM-08569","Crystal SMD 12.288MHz","
Replacement: None. We are no longer selling these. This page is for reference only.
These are very small surface mount quartz crystals used where size is a concern. 12.288MHz is ideal for use MP3 decoder ICs.
30ppm * 20pF load capacitance
Features:
Documents:
","**Replacement:** None. We are no longer selling these. This page is for reference only. These are very small surface mount quartz crystals used where size is a concern. 12.288MHz is ideal for use MP3 decoder ICs. **30ppm** * **20pF** load capacitance **Features:** * Small 5x3.2mm footprint * Operating temperature: -40-85C * Frequency Tolerance: +/- **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Components/SPK-12.288MHZ-5032.pdf) ","2008-01-18 17:40:16-07","0.95","0.950.90.86","","1","1","","","","","","8541.60.0080","12mm","8mm","2mm","0.0001lbs","","https://www.sparkfun.com/products/8569/images.txt","Components","0","","",""