"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "8581","COM-08581","Crystal SMD 24MHz","
These are very small surface mount quartz crystals used where size is a concern. 24MHz for maximum speed.
Note: The datasheet below is a generic datasheet for many of our crystals. The value of the crystal may not match.
20ppm * 12pF load capacitance
Features:
Documents:
","These are very small surface mount quartz crystals used where size is a concern. 24MHz for maximum speed. **Note:** The datasheet below is a generic datasheet for many of our crystals. The value of the crystal may not match. **20ppm** * **12pF** load capacitance **Features:** * Small 5x3.2mm footprint * Operating temperature: -40-85C * Frequency Tolerance: +/- **Documents:** * [AT-SMD-5x3.pdf](http://www.sparkfun.com/datasheets/Components/AT-SMD-5x3.pdf) ","2008-01-22 12:08:27-07","0.95","0.950.90.86","","","1","","","","","","8541.60.0060","12mm","9mm","3mm","0.0002lbs","","https://www.sparkfun.com/products/8581/images.txt","Crystals","0","","",""