Creative Commons images are CC BY-NC-SA 3.0

1.50

added to your
shopping cart

quantity
In stock 60 in stock
1.50 1+ units
1.35 10+ units
1.20 100+ units

Description: This is a simple two wire cable. Both ends have a 2-pin Molex 0.1" pitch polarized connector.

Dimensions: 150mm length

Comments 2 comments

  • What’s the length?

    • Somewhere between 15cm and 16cm

      Description reads: “Dimensions: 150mm length”

      Photo shows 16cm: https://dlnmh9ip6v2uc.cloudfront.net/images/products/8/5/9/7/08597-01-L.jpg


Related Products