"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8597","PRT-08597","Jumper Wire - Molex to Molex","
This is a simple two wire cable. Both ends have a 2-pin Molex 0.1\"" pitch polarized connector.
Features:
","This is a simple two wire cable. Both ends have a 2-pin Molex 0.1\"" pitch polarized connector.
**Features:**
* 150mm length
","2008-02-18 11:01:13-07","1.5","1.51.431.35","","","1","","","","","","8544.42.9000","75mm","13mm","7mm","0.0054lbs","
......
.........\';,\'.\',cl:,;clllc,.
.....;cc:;:lddoodoc:;;;;\'....,:coddc:;,,\'...
.,ldxxoc;;:;;;;::;,\'\',,\'\'..... ......\':odoc::;.
..,:loooool:,\'............ .....\',:clllc;\'.
.;;,,:lc,\'..... ......\'\';ldo:.
.,l:\'\',;\'.. ...,ldx:.
..:cc:;,.. ..:dx\'
.,cdd:\'... ..,oxc,.
.codd:.. .,dOdc;.
.cdoc\'. .\'lxdc,
.lxl\'.. .,:cc;.
cxoc. ..:lox,
cdc:. .,odx;
.::\'. .lko.
.:ld; .xOd.
.:oxd. .lkoc\'
.lkc \'cl:\'.
:Oxl,. .:oxk,.
.kO;::. .lxkxl.
.xOc:. \'xOkk;..
,;.. .:l\'cl.
.
...
.... ...
..... . .. ...
...... . . .
....... .;....
..... .,..,. ....,,
... ..... .......
........ ...
","https://www.sparkfun.com/products/8597/images.txt","Wire","0","","9914,
9915,
9916,
9918,
9923,
8233,
9922",""