TOL-10830<\/a>. We have a newer non-contact thermometer. This page is for reference only.<\/p>\n\nThis is TempGun, a non-contact infrared thermometer. We needed an accurate tool to calibrate our silicon temperature sensors. Oddly enough, we found these little guys in our backyard (well nearby actually), being used and sold in a reptile supply shop! Just point it at any object and get the surface temperature. Useful for detecting if chipsets are operating within the maximum temperature ranges.<\/p>\n\n
\n- Range: (-27\u00b0F to 428\u00b0F) switchable to Celsius (-33\u00b0C to 220\u00b0C)<\/li>\n
- Resolution: 0.1\u00b0<\/li>\n
- Accuracy: \u00b12%<\/li>\n
- Response Time: 1 second<\/li>\n
- Field of View (D:S Ratio): 1:1<\/li>\n
- Modes: Max\/Min\/Lock<\/li>\n
- Emissivity: 0.95 def<\/li>\n<\/ul>","description_markdown":"**Replacement:**[TOL-10830](http:\/\/www.sparkfun.com\/products\/10830). We have a newer non-contact thermometer. This page is for reference only.\n\nThis is TempGun, a non-contact infrared thermometer. We needed an accurate tool to calibrate our silicon temperature sensors. Oddly enough, we found these little guys in our backyard (well nearby actually), being used and sold in a reptile supply shop! Just point it at any object and get the surface temperature. Useful for detecting if chipsets are operating within the maximum temperature ranges.\n\n* Range: (-27\u00b0F to 428\u00b0F) switchable to Celsius (-33\u00b0C to 220\u00b0C)\n* Resolution: 0.1\u00b0\n* Accuracy: \u00b12%\n* Response Time: 1 second\n* Field of View (D:S Ratio): 1:1\n* Modes: Max\/Min\/Lock\n* Emissivity: 0.95 def\n\n","date_published":"2007-11-06 19:00:10-07","price":34.95,"qty_price":{"1":34.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"mm","pack_width":"mm","pack_height":"mm","packed_weight":"0.3356lbs","ascii_art":"\n\n ....''''.....\n ..,coxkO00KKKKK0Okxdl:'.\n .,cxOKXNNNNNNNNNNNNNNNNXK0ko:'.\n .cx0XNNXXXXXXXXNNNNNNNNNNNNNNXKkd:.\n 'lx0NNNNNNXKOc'cOKXNNNNWWWWWWWWWWNX0xc.\n ''cx0KXNNNNNXKOdldOKXNNNNNNWWWWWWWWWWWNX0x:..\n ,O00kxxxk0XNNWWWWWWWWWWWWWWWWWWWWWWWNNNNXK0kxx,..\n ckNOONNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWNNNXNNX0Xd....\n l0XkWWO0XXXKXXXXXXXNNNXNNNNNNNNNNNNNNX0Kx0WNKNx'.....\n .dKXkWWONOdlcoo::ccllooddxxxkOOO00KKK0xxOdkWNKWk:;'.....\n 'dX0OWXkN;;:,:c.......''',,,;odkk0kKdllxOxOWNKWOoc:,'...\n ;xXk0WKOX. ...;ool;.;lool;,,cdddollllcoxKO0WNXW0kxoc:,...\n :xXdXWO00. .....'Ok,Ko:cKx,,;odOXlccccokXOKWNXW00Okdoc,..\n cOKxNWkXk. .....,XclK;'lXl,,;;;OKc::ccokXkXWNXW0000Okd:..\n o00xWWkNd .....:o.'oxxOd,,;xkO0dooddlokXONWNXW00000Okc'..\n .o0kxWXkNc ....Ko....;Xd,,,;;xNo:o0dldOXONWNXW000000Ol,..\n ;dKd0WKON, ...'O,.;ccdK:,,:cc0Kc:llccdOXkNWXNW000000Oo,..\n cd0lKW0kK'..........:lol:ol:xkkxl::cccld0XkWWXNN000000Oo,..\n lxKdd0K0KKKKKK00000OOOOOOOOOOkkkkkkkkkkOKX0WWXNNKK0000Oo,..\n .oOKOdl:..oKKKKKK00KXNNNNNNNNNNNNNNNNNNNNNNNWWXWNKK0000Oo,..\n .o0KOxol. dKKKKOx:..ck0KXXNNNNNNWWWWWWNNWWWWWWXWNKKK000Oo,..\n ;oKKkdoo..xKKKKOl:oOKNNNNNNNNNNNWWWWNWNNWWWWNWXWXKKK000Ol,..\n :ok0xool..OKK0xd0NNNNNNNNNNNNNNWWWWWWWNWWWNWWWXWXKKK000Ol,..\n cdd0kdl; 'O0Ox0NNNXKKKXKXKXXXNNNNWWWWWWWWNNWWWXWXKKK000kl,..\n ldx0Oxc. ;dxxXNX00OOOOOO00KKKKXXXNWWWWNNWWWWWNXWXKK0000kl,..\n .loxOOxc..,:xNXk:,''',,,,,,;;:ld0XXNWWWNNWWWWWXNWXKK0000kc,..\n .cdkOOkl..,lKXx..''',,,,,,,,,,;;cKXXWWWWWWWWWNXNWXKK0000xc'..\n ,cxk00Ol,,,dNX:.'',,,,,,,,;,,;,;;dN0NWWWWWWWWXXWWKKK0000x:'..\n ;lkOO0Kk:',xXK,''',,,,,,,;,;;;;::dNkXWWWWWWWNNXNWKKK0000d:'..\n ;lkOKXKOc.'dNKl.'',,,,,,,;;;;;;::ONONWWWWWNNNNXNNKKK000Od;..\n cokOKXX0:.'oKX0:'',,,,,,,,;;;;;:xNK0WWWWWNNNNNXNNKKK000Oo;...\n .cdO0KNX0,.'lkNNX0OkxdddooodddxkKXKONWWWWWWWNNNNNNKKK000Oo;...\n .cdO0XXXO'''lxxXNNXKXXKXXXXXXXKXXXKWWWWWWWWNNNNNNNKKK000Oo;...\n ,lxO0XXXk'''lkkdONWNNNXXXXXXXXXXXNWWWWWWWWNNNNNNNNKKK000Oo;...\n :lkO0XNKd..'oOOkl:dKNNNNNNNNXXNNWWWWWWWWWWKKNNNNNXKK0000Ol,...\n clk0KXNKo'.'oO0Ox,..lk0KXXNNNWWWWWWWWWWWWW0KNNNNNXKK0000Ol,...\n .loO0KNNKc.',dO00k'.:xOKXNNNWWWWWWWWWWWWWWW0KNNNNNXKK0000kc,...\n .ldO0XNNK:.';xO00d.l0XK00KNNWWWWWWWWWWWWWWNOKNNNNNXKK0000kc,...\n 'ldO0XNXK;.,:k0K0ldN0:,,;;ckNNWWWWWWWWWWWWNOXNNNNNXKK0000x:'...\n ,lxO0XNX0,';:O0K0cXX;',;;::cOXXWWWWWWWWWWWXOXNNNNNKKK0000x:'...\n ;lkOKNNNk.';cO0K0:KN:,,;;::cO0KWWWWWWWWWWWX0NNNNNNKK0000Od;'...\n cok0KNNXx.;co0KXK;cXXd:::cdOK0NWWWWWWWWWWWXXNNNNNNKK0000Oo;....\n ldO0KNXXo.:cxKKK0:.oOKXKKXXXXNWWWWWWWWWWWWOKNNNNNNKK0000Ol;....\n .odO0XXXXc.:ck0KKO'.ol0KXXX0NNWWWWWWWWWWWWWd0NNNNWNKK0000Ol,....\n .dxO0XXXK:.coO0KKO..',cocdd,kllXWWWWWWWWWWNoKNNNNWNK00000kc,....\n 'dkO0XXX0,'ox00KKO;;xxxdxkxoOodXWWWWWWWWWWNxXNNNNWNK0000Okc,....\n ;xkOKXXXd .,;clkdd;dO0KXXNNNNWWWWWWWWWWWWWN0XNNNNWX00000Ox:'....\n :kOOKXNXx .. . . ...;':clOdXWKKNXXNNWWWWN0NNNNNWX000O0Od:'....","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/86\/images.txt","categories":[{"23":"Sensors"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/0\/TempGun-0.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/0\/TempGun-0.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/0\/TempGun-0.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/0\/TempGun-0.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/0\/TempGun-1.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/0\/TempGun-1.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/0\/TempGun-1.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/0\/TempGun-1.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/0\/TempGun-2.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/0\/TempGun-2.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/0\/TempGun-2.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/0\/TempGun-2.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/0\/TempGun-3.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/0\/TempGun-3.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/0\/TempGun-3.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/0\/TempGun-3.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/0\/TempGun-4.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/0\/TempGun-4.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/0\/TempGun-4.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/0\/TempGun-4.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/0\/TempGun-5.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/0\/TempGun-5.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/0\/TempGun-5.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/0\/TempGun-5.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/0\/TempGun-6.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/0\/TempGun-6.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/0\/TempGun-6.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/0\/TempGun-6.jpg"}],"related_products":[9570]}