{"id":8600,"sku":"LCD-08600","name":"Color LCD - Breakout Board","description":"
Replacement:<\/strong>LCD-11062<\/a>. The new version of this board has a larger inductor to better support screen compatibility. This page is for reference only.<\/p>\n\n Created for the Sinister 7 Tutorial<\/a>, this breakout board for the popular Nokia 6100 Knock-off color LCD has an improved backlight driver circuit (boosts to 7V) , plus we give you a tri-color status LED and 2 pushbuttons, all accessed through one 12-pin 0.1\" spaced header. Slightly less versatile than the previous version yet slightly more functional, this breakout is set up for serial communication to the display.<\/p>\n\n This board comes with Nokia 6100 display attached and stand-offs as photographed.<\/p>\n\n Note:<\/strong> Pins 8 and 9 on the Nokia LCD connector will be connected with a solder bridge.<\/p>\n\n Pin connections:<\/strong><\/p>\n\n S1 (Pushbutton 1, low active)<\/p>\n\n +Vbat and the 3.3V input can be driven from the same regulated 3.3V source, but the device will draw more current than if the +Vbat input was driven from a higher source voltage. For a given +Vbat input voltage, you can expect the current draw to be:<\/p><\/li>\n 108mA @ 6V input<\/p><\/li>\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n
\n