This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is a simple two wire cable. Both ends have a 2-pin 0.1" pitch female connector.
Dimensions: 130mm length
A simple flex sensor 4.5" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST conn…
This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST co…
This is a simple four wire cable. Great for jumping from board to board or just about anything else. There is a 4-pin JST con…
This is a simple six wire cable. Great for jumping from board to board or just about anything else. There is a 6-pin Molex co…
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin Molex co…
This is a 12" servo extension cable. This comes in very handy when your servo is further away from the controller than the wi…
This is a simple two wire cable. It has bare wires on both ends with a Molex A and B connector in the middle. With thicker 18…
This is a simple two wire cable. One end has a 2-pin 0.1" pitch female connector, the opposite end is stripped and tinned str…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
This is a simple two wire cable. One end has a 2 pin female 0.1" pitch connector. Opposite end has 2-pin JST connector. **…
This is a very small light sensor. A photocell changes (also called a [photodetector](http://en.wikipedia.org/wiki/Photodetec…
Ribbon cable is really helpful in situations where you need to make a lot of connections without a big mess of wires. Nothing…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
An assortment of colored wires: you know it's a beautiful thing. Six different colors of stranded wire in a cardboard dispens…
Forgot your password?
No account? Register one!
Does anyone know what actual connector is used on the ends of these?
I’d like to get some cables terminated like this in longer lengths and it doesn’t make sense to spend $1.50 per cable then splice more wire in.
It’s this WM2800-ND (Digi-Key part numbers). You’ll also need WM2569CT-ND (contacts) and a crimping tool.
You are a godsend, thank you so much!