{"id":8614,"sku":"PRT-08614","name":"Jumper Wire - Female to Female Connector","description":"
This is a simple two wire cable. Both ends have a 2-pin 0.1\" pitch female connector.<\/p>\n\n
Features:<\/strong><\/p>\n\n\n130mm length<\/li>\n<\/ul>","description_markdown":"This is a simple two wire cable. Both ends have a 2-pin 0.1\" pitch female connector.\n\n**Features:**\n\n* 130mm length\n\n","date_published":"2008-03-03 08:32:54-07","price":1.5,"qty_price":{"1":1.5,"25":1.43,"100":1.35},"in_stock":false,"backorder_allowed":true,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8544.42.9000","pack_length":"100mm","pack_width":"12mm","pack_height":"3mm","packed_weight":"0.0032lbs","ascii_art":"\n\n\n\n\n\n\n\n\n ......''''..''''.... .....\n ..........'''',,,,''.. ...','.\n ..';;,..................... ..'::'.\n .....',:clc:,..... .. ..,;:'.\n .''',,;:::;,... .';;,.\n ... ..... ..... ..\n .;;.\n .'.. .'l,\n .,c,. .l:\n 'c:'.. .:o.\n .cl'. 'x:.\n .cl. .cd.\n .c. .,\n . .,\n ,;. ,d'\n .:d' .oo.\n 'dc. 'do'.\n od. 'do'\n xd. .od'.\n .dd'... 'okdc:,,.\n dOOOOOOO. okkkkkkk'\n dOOOOOOO' .OkO00kkO.\n d0O000OO: ,0k0O0kOk\n l0O0O0OOc okokOOx0l\n cxlkO0k0d xkOOOkxk;\n ;kox0xclk .Okkkkkkk.\n 'OOOOOOOO. :KNK0KXKk\n .O00000OO. ,okOO00Oo\n ,KNXKKNNK. ...''..\n .,;:::;'\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8614\/images.txt","categories":[{"141":"Wire"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/6\/9\/8\/08614-03-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/6\/9\/8\/08614-03-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/6\/9\/8\/08614-03-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/6\/9\/8\/08614-03-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/6\/9\/8\/08614-02-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/6\/9\/8\/08614-02-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/6\/9\/8\/08614-02-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/6\/9\/8\/08614-02-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/6\/9\/8\/08614-01-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/6\/9\/8\/08614-01-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/6\/9\/8\/08614-01-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/6\/9\/8\/08614-01-L.jpg"}],"related_products":[116,8606,9914,9915,9916,9918,9923,9922]}