"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8624","LCD-08624","Active Matrix OLED 2.83\"" with Touchscreen","
Replacement:LCD-10089. This is a slightly larger TFT LCD from the same manufacturer. It also has touchscreen functionality and will serve as a replacement in most applications. This page is for reference only.
The uOLED-320XX-P1T series are compact & cost effective all in one display modules using the latest state of the art Active Matrix OLED (AMOLED) technology with an embedded PICASO graphics controller that delivers stand-alone functionality to any project. The easy to learn and use 4D Graphics Language (4DGL) with its vast built in library functions will allow rapid application development.
4DGL is a graphics oriented language, allowing the developer to write applications in a high level language (syntax similar to popular languages such as BASIC, C, Pascal, etc.) and run it directly on the PICASO processor embedded in the uOLED-320XX-P1T modules.
4DGL allows the user to take complete control of all available resources on that hardware platform such as the Serial Port, Graphics AMOLED Display, uSD-Card, I/O pins, etc. This eliminates the need for an external host controller/processor to drive the uOLED-320XX-P1T modules via serial commands. It provides the user complete control over the hardware module allowing them to quickly develop powerful applications.
Documents and Software:
Features:
- QVGA 240 x RGB x 320 pixel resolution with 256, 65K or 262K true to life colors enhanced AMOLED screen
- No smearing effects and minimized static image burn-in
- Near 180 degree viewing angle
- Easy 5 pin interface (VCC, TX, RX, GND, RESET)
- Voltage supply from 3.6V to 5.5V, current @ 60mA nominal when using a 5.0V supply source
- Powered by the fully integrated PICASO-MD3
- Onboard micro-SD (uSD) memory card adapter for storing of icons, images, animations, etc. (up to 2GB)
- Built in 4DGL graphics library functions such as: LINE, CIRCLE, RECTANGLE, USER BITMAP, BACKGROUND COLOUR, PUT PIXEL, IMAGE, VIDEO, etc.
- Audio amplifier with a tiny 8-Ohms speaker for sound generation and wave file playback.
- 67.7 x 59.54 x 11mm
","**Replacement:**[LCD-10089](http://www.sparkfun.com/products/10089). This is a slightly larger TFT LCD from the same manufacturer. It also has touchscreen functionality and will serve as a replacement in most applications. This page is for reference only.
The uOLED-320XX-P1T series are compact & cost effective all in one display modules using the latest state of the art Active Matrix OLED (AMOLED) technology with an embedded PICASO graphics controller that delivers stand-alone functionality to any project. The easy to learn and use 4D Graphics Language (4DGL) with its vast built in library functions will allow rapid application development.
4DGL is a graphics oriented language, allowing the developer to write applications in a high level language (syntax similar to popular languages such as BASIC, C, Pascal, etc.) and run it directly on the PICASO processor embedded in the uOLED-320XX-P1T modules.
4DGL allows the user to take complete control of all available resources on that hardware platform such as the Serial Port, Graphics AMOLED Display, uSD-Card, I/O pins, etc. This eliminates the need for an external host controller/processor to drive the uOLED-320XX-P1T modules via serial commands. It provides the user complete control over the hardware module allowing them to quickly develop powerful applications.
**Documents and Software:**
* [uOLED-32028-P1T
](http://www.4dsystems.com.au/prod.php?id=34)
**Features:**
* QVGA 240 x RGB x 320 pixel resolution with 256, 65K or 262K true to life colors enhanced AMOLED screen
* No smearing effects and minimized static image burn-in
* Near 180 degree viewing angle
* Easy 5 pin interface (VCC, TX, RX, GND, RESET)
* Voltage supply from 3.6V to 5.5V, current @ 60mA nominal when using a 5.0V supply source
* Powered by the fully integrated PICASO-MD3
* Onboard micro-SD (uSD) memory card adapter for storing of icons, images, animations, etc. (up to 2GB)
* Built in 4DGL graphics library functions such as: LINE, CIRCLE, RECTANGLE, USER BITMAP, BACKGROUND COLOUR, PUT PIXEL, IMAGE, VIDEO, etc.
* Audio amplifier with a tiny 8-Ohms speaker for sound generation and wave file playback.
* 67.7 x 59.54 x 11mm
","2008-02-29 14:27:04-07","189.95","189.95","","","1","","","","","","8531200040","100mm","88mm","20mm","0.0932lbs","
.
\'cxxd:.
\'cxxkxl;.\',\'.
\'cxxkxo:,,,;;;,\',,.
.,lxxkxl:,,;;;;;;;;:;;,,,..
.,oxkkxl:,,;;;;;;;;;;;;;;:;;,,,\'.
.;oxxkxo:,,;;:;;;;;;;;;;;;;;;;;:;;,,,\'. .
.;oxkkxl:,,;::::::::;::;;;;;;;;;;;;;;::;,,,\'. . .\'...
.;oxkkxo:,,;::::::::::::::;;:;;;;;;;;;;;;;;::;,,;:o\'. .\'c.
.;dxxkxl:,,;:::::::::::::::::::::::;:;;;;;;;;;;;;::;,,;coc.
.:dkxxdl;,,;:::::::::::::::::::::::::::::::::;;;;;;;;;;::;;,,,\'.
.cxkkxxo;\',;:::::::::::::::::::::::::::::::::::::::::::::::;;::;;,,:;.
.,lxxkkkxo:\',,;;::::::::::::::::::::::::::::::::::::::::::::::::::::::;,,;;.
.,.. ,xdxkkkkOdc;;;;;::::::::::::::::::::::::::::::::::::::::::::::::::::::;,,;,\'
.,;,,;c;coooxkO0KKd:;;;;;::::::::::::::::::::::::::::::::::::::::::::::::::::::;,\';,.
.\'. ..,odoodkkOKXKdc,;;;;::::::::::::::::::::::::::::::::::::::::::::::::::;,,\'\'..,,.
....;cdddddkOOKX0o:,;;;;::::::::::::::::::::::::::::::::::::::::::::;;,,\'\'\'\'..\'.cxl.
......\';loooxkkOKX0o:,;;;;::::::::::::::::::::::::::::::::::::::;;,,\'\'\',,\'\'\',OOko,
......,:cloxkkOKX0dc,;;;;:::::::::::::::::::::::::::::::::;,,\'\'.\'\'\',,,:oxx;.
.....\';cldxkkOKXKd:,;;;;:::::::::::::::::::::::::::;,,\'\'\',\'.\',;:d0Ol,.
.....,:cloxkO0KX0dc;;;;::::::::::::::::::::::;,,,\'\'\'\'.\';;:oO0d:\'...
.....,:cldxkO0KX0o:,;;;:::::::::::::::::;,,\'\'\'\'\'\',;:lk0xc;,\'..
.....,:cldxkO0KX0dc;;;;;::::::::::;;,\'\'\',\'\',;;lx0kl:;,\'..
....\',:cloxkO0KXKdc;;;;;::::;\',,,\'\';,,;;cx0Oo:;;\'..
.....\',:cldxkO0XXKdc;;;;;,\'\'.\'\',;:;:o00o:;;,...
.....\',:cldkkO0XX0dc;;,,\'\';:lodOKxc;;;\'..
.....\';:lodkkOKXXKdc:::oxO0kl;;;,..
.....\';:cloxOO0XXKOkXOo:;;,...
.....\';::ldkOO0Ooc;;,\'..
..l,....:xl:,;,\'..
.,:,;;,,\'\'\'...
.\'.....
","https://www.sparkfun.com/products/8624/images.txt","LCDs and OLEDs","0","","11377",""