"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8632","WIG-08632","SparkFun Projects Case - Clear","
The SparkFun enclosure now in clear! This is a very simple, but surprisingly handy project box designed by SparkFun. The box comes with three plastic pieces and includes 4 screws. The insert on the end of the box can be CNC milled (or just dremeled out by hand) for connectors, LEDs, switches.
The bottom section of the enclosure has a unique pattern of raised dots. These dots are on a 0.2\"" grid. Our plastic standoffs fit nicely onto the 0.09\"" diameter dots. This allows for a large number of standoff configurations. Using our plastic standoffs, you can mount any shaped board into the enclosure. A small amount of super glue or hot glue will make the mounting permanent.
The outer corners of the SFE box also fit a Eurocard sized PCB (100x80mm). This makes the SFE box ideal for enclosing Olimex and other large development boards.
Documents:
","The SparkFun enclosure now in clear! This is a very simple, but surprisingly handy project box designed by SparkFun. The box comes with three plastic pieces and includes 4 screws. The insert on the end of the box can be CNC milled (or just dremeled out by hand) for connectors, LEDs, switches.
The bottom section of the enclosure has a unique pattern of raised dots. These dots are on a 0.2\"" grid. Our plastic standoffs fit nicely onto the 0.09\"" diameter dots. This allows for a large number of standoff configurations. Using our plastic standoffs, you can mount any shaped board into the enclosure. A small amount of super glue or hot glue will make the mounting permanent.
The outer corners of the SFE box also fit a [Eurocard](http://en.wikipedia.org/wiki/Eurocard_%28PCB%29) sized PCB (100x80mm). This makes the SFE box ideal for enclosing Olimex and other large development boards.
**Documents:**
* [Dimensional Drawing](http://www.sparkfun.com/datasheets/Widgets/SFE_Box.pdf)
* PCB Size Format ([pdf](http://www.sparkfun.com/datasheets/Widgets/sfe_euro_card_dxf.pdf)) ([dxf](http://www.sparkfun.com/datasheets/Widgets/sfe_euro_card_dxf.zip))
","2008-03-19 16:35:49-06","11.95","11.9511.3510.76","","","1","","","","","","3926.90.9980","90mm","105mm","30mm","0.1670lbs","NNNNNNNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNNNNNNNNNNWNNNNNNNNNNNNNNNNNNNNNNNNNNNNN
NNNWWNWNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNNNWNNNNNNWNNNNNNNNNNN
NNNNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNNWWWWWWWWWWWWWWNWNNWNNNNNNNNNNNNNNNNN
NNNNNNWNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNWNWWWWWWWNWWWWWWNWNNNNNNNNNNNNNNNNNNNN
NNNNNNNNNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNN
NNNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNN
WNNWWNWNNWNWWWNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNWNWWWWWWWWWWWWWWNNWNNNNNNNNNNNNNNNNNNN
NNNNWWNNNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNWNNNNNWWNNNNNNNNNNNN
NNNNNNNNNNNNWNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNNNNNNNNWNNNNNNNNWN
NNNNWNNNNNNNNNNNWNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNWWWWWWWWWWWWNWWWWWWWWWNWWWWWWWWWWNWNNNNNNWWWN
WNNNNNNNNWWNNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNWWWWWWWWNWNWWWWWWWWWWWWWWWWWWWWWWWWWWNNNWNNWWW
WNNNNNNNNNWWNNNNNNWWNNWWWWWWWWWWWWWWWWWWWWWWNNWNNNWNNNNNNNNNNNNNNNNNWWWWWWWWWWWNWWWWWWWWWWWNWWWWWWWW
NNWNNNNNNWNNNNNNNNNWWWWWWWWWWNNNWWNNNNNNNNNNNNNXK0OkkxONNKxxx0XNNNNNNNNNWWWWWWWNWWWWWWWWWWWWWWWWWWWW
WWWNNNNWNWNNNNWNNNNNNNNWNNWNNNNNNNNNNNNNNNN0OkkkOOodol:cc\',\'\'\';coxOKNNNNNNWNWWWNWWWWWWWWWWWWWWNWWWWW
WWWWWWWWWNNWNNNNNNNNNNNNNNNNNNNNNNNNNNNKkdoxk0000Oo:,:,.....\'\':cccc:cldk0XWWWWWNWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNX0OxddxkOOkdollllc;\'.\'\'\'....;;;:cccccc::lox0XNNWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWNNNNNNNNNNNNNNNNNKKOkxdxkOOOkxol:ollolll,.\'\',,\',,,\';llc:;;::ccccc::coxOKNNWWWWWWWWWWWWWW
WWWWWWWWWWWNWNWNNNNNNNKKOkkkkO00K00OOxdooccllllollc;.\'\',,,,;::;,\';ldddoc::;::ccccc::cldkKNWWWWWWWWWW
WWWWWWWWWWWWWWNNNK0kkkkO00KKK00Okddo::lollollllolc,.\'\',,,;:;;::::;,,ldxxxxdolc::::cclc:::;coxKWWWWWW
WWWWWWWWWWWWWWNdood00000Okxdollllollllollollllolc\'..\',,;;:;:::;;:c::,,cdxxxxdddddoc:;;;:;,,,;\'KWWWWW
WWWWWWWWWWWWWWN;cc:oxdolcocclllclllllllloooolo:,...\',,;:::::::;;;;::::,,:oddddxddddddc:;,,,,\'cNWWWWW
WWWWWWWWWWWWWWWk,\'\'\'oolllccl:lcclloooooooddoc,\'\'.\',,;;:;::::;;;;;;;;;;,,,,:ddxxxxxddlllc;,\'\';0WWWWWW
WWWWWWWWWWWWWWWNx,;:llloodxl:::lclooooodddc,\'\'\'\'\',,;::::;::;;;;;;;;;;,\'\'\',:dxxxxxxdoooolc:;:lNWWWWWW
WWWWWWWWWWWWWWWWWNd,:ldolxddolccloloddddo,.\'\'\',;;;:::::::::;;:;;;;,;,,\'\',;oxxxxxxdooooolllc:KWWWWWWW
WWWWWWWWWWWWWWWWWWWXc,cloloodolcccoooddc..\'\',;;;;:;;::::::::;;;,,,;;:;;:ldxxxxxxddoodolllccXWWWWWWWW
WWWWWWWWWWWKKWWWWWWWWO;;lolllolodlccooc.\'.\',;;;,:::::::;;;;;;;::;;:cloxxxxxxxxxdddddolcc:kWWWWWWWWWW
WWWWWWWN000KWWWWWWWWWWNd,:looldxxxdoll;\'....,;;;;;;;;;,;;:::cclldxkkkkkkkkxxxxdddddocc:dNWWWWWWWWWWW
WWWWWWNKX0WWWWWWWNWWWWNdc,;cloloxddxol\'\',\'.....\'\',,;;:;:codxkkkkkkkkkkkkkkkkxdddddo:clKWWWWWWWWWWWWW
WWWWWWXkxNWK000000WWWWOxkxl;;;coloxxxd\'\'\'.\'cl:;,\'..\'\';clooddxkkkkkkkkkkkkkkxddddddc;oNWWWWWWWWWWWWWW
WWWWWWKXMWWWMXNMMWWWWXxOOOOxl;;;;;:coddl;\':cloolk00ko;..,;coddxxxkkkkkkkkkxddddddo;oWWWWWWWWWWWWWWWW
WWWWWWWWWX0OOONWWWWWWkkOOOOOOxc;,\',,,::coddlox0WWWWWWWN0xl,.,;codxxxxxkkkxdxxxxddccNWWWWWWWWWWWWWWWW
WWWWWWWWW0XMMWWWWWWWNkxxkOOOOOOdc:;;;,:ccllOWWWWWWWWWWWWWWWN0xl;\',:coddxdxddxdddlcOWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWNKOkkOOOOOkxdddkOO00OkO0KNWWWWWWWWWWWWWWWN0kl;\',:cl::coooloWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWN0OkkO00000000000000OddWWWWWWWWWWWWWWWWWWWN0x::c;clclcXWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWX0OkkO00000000000o0WWWWWWWWWWWWWWWWWWWWWXooodkoccXWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWX0OkO0000000kdWWWWWWWWWWWWWWWWWWWWMWO;coxo:xWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNX0OkO000lNWWWWWWWWWWWWWWWWWWWMMMMWX000NWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWX0ko0WWWWWWWWWWWWWWWWWWWWMMMMMMMWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWMWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW","https://www.sparkfun.com/products/8632/images.txt","Enclosures","0","","11366,
13839,
8619,
13838,
8837",""