"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8639","TOL-08639","Barrel Jack Adapter - USB to 5.5mm","
This is a simple cable that adapts from a USB port to a 5.5x2.1mm barrel connector, center positive. This cable allows the user to use a USB port on a computer, laptop, or on our cigarette power supply to provide our development boards with 5V.
The USB specification limits current consumption to a max of 500mA from a USB port but this is more than enough to run a simple development board.
Cable length is 3 feet.
","This is a simple cable that adapts from a USB port to a 5.5x2.1mm barrel connector, center positive. This cable allows the user to use a USB port on a computer, laptop, or on our cigarette power supply to provide our development boards with 5V. The USB specification limits current consumption to a max of 500mA from a USB port but this is more than enough to run a simple development board. Cable length is 3 feet. ","2008-03-21 08:42:29-06","3.5","3.53.333.15","1","1","1","","","","","","8544.42.9000","110mm","30mm","10mm","0.0580lbs"," .\',,,\'. ;xKXK0KXXXKkl. .k0KKKXKKXNNNX000kl, .OkXKKKKXNNNNXXXXOk00Ol .oOOkO0doddxkkkkO0KKkx000: c0o0lldxo\'\',,;;;;;cokKKxO00k. oNkcKl.;xxkd,.....\'\'\';d0XOxK00\' lXx.;xO. ;lkOxoc:,.....lOXKxOKKc ;Kk..\':Od... .:x0KXKOkdolxOX0xxOKx. .kk.....:Ol..... .,lx0KKK0KKK00O0Okko;. dk\' ... c0c ..........,cdkKXKKKOOkO0XKko;\'\'....... dx; .. l0; .....;cok0K0OKxxxxxxxxxxxxxxxdlc::;\'. .dk; o0, .....;xKKNXKK0l:clodxxxxkO00O00K0d;. \'kx\' .l0, .\',cOXKK0l. ...,;:dOKXXKXKOd\' .lO0k. .l0; c0XXK0o. .:OXKKXOkx. .xk00kK, .l0; .l0XNK0d. ,OKkXOx0. ;kOkkkxx\' .l0; .oKNNK0d. xKxNx0O. .kkkkkkkkk: .l0; .oKXXKKk, .0k0XONl ;kkO00kOkxl .l0: \'o0XX00kl\' xKOKKXl ;kkkkkkOOOkc .l0l\' .cOKKKKKOd:,..\'0K0KXd :kkkkkkOkkOd. ,k0KO. .;oO0000Okxx00kxl. ;kkkkkkkkkOk\' .kO0XKc .\':clllol, ;O0Okkkkkkkx\' ;0kOKKx. \'d,,oOK0Okkk; odlkKXO\' ..,. ..:x0O: .oolOXKk\' . .\' \' :\' .oxoOX0k. ;,. ,. .l0d,k0; .,,\'. ,\'..xk. .. .oKx. \',. ","https://www.sparkfun.com/products/8639/images.txt","Power","939","","16886, 15311, 10288, 512, 13831, 10287, 11301, 8734, 13244, 11705, 11456, 13243, 19194, 16893, 19466",""