"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"8648","SEN-08648","Magnetic Card Blank - High Coercivity","
Replacement: None. We no longer carry this item and do not have a direct replacement. This page is for reference only.
This is a high quality, 30mil standard card with a high coercivity magnetic stripe. The stripe can contain up to 3 tracks of information. This card can be erased and written multiple times with a compatible writer.
Features:
","**Replacement:** None. We no longer carry this item and do not have a direct replacement. This page is for reference only.
This is a high quality, 30mil standard card with a high coercivity [magnetic stripe](http://www.google.com/url?sa=t&ct=res&cd=1&url=http%3A%2F%2Fen.wikipedia.org%2Fwiki%2FMagnetic_stripe_card&ei=tRH0R7fjDJOoiAGu8NyEDQ&usg=AFQjCNEzcLRaWoW5K8lzXzc3rLmZMRBpdg&sig2=71pRFoGhoqTjX_p2r6It4A). The stripe can contain up to 3 tracks of information. This card can be erased and written multiple times with a compatible writer.
**Features:**
* 0.03x2.12x3.38\""
","2010-06-09 13:03:02-06","0.95","0.95","","","1","","","","","","","mm","mm","mm","0.0136lbs","
\'.
.lO000xc\'
;x0000000000x:
.lO00000000000k:.
.ck00000000000Ol.
,d000000000000k;
.cO000000000000o.
,x000000KKKKK0k:.
.lO00000KK0K000d\'
.;x0000KKKK0KK0x:.
\'o0000000KKKK00l.
.:k000000KKKK0Kk;
,d000000000KKK0o.
.cO0000K000KKK0x;
;x0000K00000000l.
.l00000KKK00KKKx;
.:k000000KK0KKK0o.
\'o0000000000000k:
.:k000000000000Ol.
.d0000000000000x;
.;oO00000000l.
\'cx00x;
..
","https://www.sparkfun.com/products/8648/images.txt","Sensors","0","","",""