This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Every laser needs a holder! This custom designed plastic mount fits the SparkFun flat laser modules. Insert the module into the mount and the laser will snap into place. Two screws are required and hold this mount strongly in place. Laser mount screws directly into chest plate of RFL robot for easy laser aiming.
Documents:Datasheet
A very powerful 5mW green laser. Fun, but don't point in anyone's eyes. These units include two solder points for permanent o…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
It's back! This is the LIDAR-Lite v3, a compact, high-performance optical distance measurement sensor from Garmin™. When sp…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is very similar in size and specifi…
This is a heavy duty SPST toggle switch - your basic on/off toggle. Rated for 2A at 250V or 4A at 125V. Includes a face plate…
The SparkFun Inventor's Kit for Photon is a great way to get started in the fresh IoT world and WiFi development. The SparkFu…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.2 come…
This small breakout board couples an Electret microphone (100Hz--10kHz) with a 60x mic preamplifier to amplify the sounds of …
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
Melexis' MLX90614ESF-BAA is an infrared thermometer designed for non-contact temperature sensing. An internal 17-bit ADC and …
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
TRRS connectors are the audio-style connectors that you see on some phones, MP3 players and development boards. TRRS stands f…
This pan/tilt bracket consists of two brackets and all the hardware you need to attach them to make a pan/tilt mechanism usin…
The EasyDriver is a simple to use stepper motor driver, compatible with anything that can output a digital 0 to 5V pulse (or …
These 2x3 crimp connectors can be snapped onto 6-wire ribbon cable to make your own cable assemblies and keep your connection…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red and yellow …
Knobs are a great way to finish off your project and make it easier to adjust the level of your death ray. This knob mates to…
Whether you're an agriculturalist, a professional meteorologist or a weather hobbyist, building your own weather station can …
Do you need that extra push over the cliff? The Large sized GTE (Goes To Eleven) Knob can fit onto potentiometers with a 6mm …
**Description**: These are standard locknuts with 4-40 thread. For use with 4-40 machine screws. They have a nylon insert tha…
Standard Philips-head 4-40 screws. They are 3/4" long and come in packs of ten. This is the screw size we use in most of the …
Forgot your password?
No account? Register one!
If you own this product, and the pan-tilt sub-micro servo bracket (ROB - 10335), I made a binding design so you can mount this module on the servo bracket. I printed the part out with makerbot and I can confirm that the dimensions are correct. I uploaded the model to 3D Warehouse. Here’s the link: Pan-Tilt Binding for Laser Module Mount.
I see that in the picture the lasers mount flush with the edge of the mount but in none of the eight units I own this is possible. I’m afraid that if I push harder, the laser will break. Are the new mounts different from the ones in the pic? Or maybe the new lasers are different… Any help is greatly appreciated.
Same for me. I wouldn’t force it. I bought both the laser and the mount ~5 months ago and the laser stays 2 - 3 millimeters inside the mount.