"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8691","WRL-08691","XBee 2mW Series 2.5 Chip Antenna","
Replacement:WRL-10414. This new version is a Series 2 which uses a much newer firmware. It is compatible with the Series 2.5, if you upgrade the firmware through X-CTU.
This is the 2.4GHz XBee XB24-BCIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.
Please Note: Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules.
Features:
Documents:
","**Replacement:**[WRL-10414](http://www.sparkfun.com/products/10414). This new version is a Series 2 which uses a much newer firmware. It is compatible with the Series 2.5, if you upgrade the firmware through X-CTU. This is the 2.4GHz XBee XB24-BCIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. These modules take the [802.15.4](http://en.wikipedia.org/wiki/IEEE_802.15.4) stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported. **Please Note:** Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules. **Features:** * 3.3V @ 40mA * 250kbps Max data rate * 2mW output (+3dBm) * 400ft (120m) range * Built-in antenna * Fully FCC certified * 6 10-bit ADC input pins * 8 digital IO pins * 128-bit encryption * Local or over-air configuration * AT or API command set **Documents:** * [Digi XBee Series 2.5 Page](http://www.digi.com/products/wireless/zigbee-mesh/xbee-series2-module.jsp) * [Datasheet](http://cdn.sparkfun.com/datasheets/Wireless/Zigbee/ds_xbeezbmodules.pdf) * [Product Manual](http://www.sparkfun.com/datasheets/Wireless/Zigbee/XBee-2.5-Manual.pdf) * [Dimensional Drawings](http://www.sparkfun.com/datasheets/Wireless/Zigbee/XBee-Dimensional.pdf) ","2008-04-30 11:21:40-06","25.95","25.95","","","1","","","1","","","","mm","mm","mm","0.0082lbs"," ..\'...... .,clloxkOkkOOOkllxxxddc;. .,cc..\'...:oxOOOOOo:okOOOdclxc. ...coll.... ...lcoddoOOOxooxxxxOolxc\' \'kOkdkdll:\'...,lodxxo:cd.:oo;:OOOOOdodo, xOOkOxxxkolloooxkkoOOkc:dcllcxOOOOOOOocod; lkxxxkO0OkldkxkOkOOdcOockockOOOOOOOOOOOOklox;. \'Oxc:xOO000OxkOOOOOOOO0kc;;;:dxOOOOOOOOOOOOOolx:. xOOkkkOOO000000OOOo:::lxOlc;:;;:kOxkOOOOxOOOOOclxl\' cOookkdlxdlk0000O0Odlc:;:lOOkc;;;:odxxdoddkOOOOOOdldo, :Ooodoxkoodccx00000OOx:;:::loOdoxkxdddkOOOkOOOOOOOOocod; OK0xodokkoodxlk000000Odl::okkxxoxkOOOkxodxkOOOOOOOOOx:lOc \'o0K0doddxOxdodox00000000Oddxx0OOOkddokkOOOkxkOOOOOOkkxo. ,:o0KKkoddxOkdxkdx0000000000Odlodk0OOOkxxddkOOOOkxlcdc. .\',lo0KKkclxxOdkO000000000000kO000OxxoddOOOOkxo;\'..\'\' ..\',,od00KkcoxxO000000000000000OdookOO00Oxo:,\'\'\',\'.\'. .....;,ldOKK0oldxOO00000000000000OO0Odo:;\',;;,,\'.... ......;;ldOKK0lldxO000000dcO0OOOkoc,\',;::;,\'...... .......;:cxOKK0dcoOOOkk0OxOko:,\',;:::;,\'........ .......;::xOK00x;lOdxooc,\',;:::;,,\'........ .......,:;dO000Oxdc\'\',;::;,,\'.......... .......\':;ck0kdcc:;;,,\'........... ........:;,:;;,,\'............ .......,\'\'........... .......... ","https://www.sparkfun.com/products/8691/images.txt","Wireless and IoT","0","","13225, 11812, 8276, 8272",""