"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8692","WRL-08692","XBee 2mW Series 2.5 RPSMA","
Replacement:WRL-10414. This new version is a Series 2 which uses a much newer firmware. It is compatible with the Series 2.5, if you upgrade the firmware through X-CTU.
This is the 2.4GHz XB24-BSIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.
Please Note: Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules.
Features:
Documents:
","**Replacement:**[WRL-10414](http://www.sparkfun.com/products/10414). This new version is a Series 2 which uses a much newer firmware. It is compatible with the Series 2.5, if you upgrade the firmware through X-CTU. This is the 2.4GHz XB24-BSIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. These modules take the [802.15.4](http://en.wikipedia.org/wiki/IEEE_802.15.4) stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported. **Please Note:** Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules. **Features:** * 3.3V @ 40mA * 250kbps Max data rate * 2mW output (+3dBm) * 400ft (120m) range * RPSMA antenna connector * Fully FCC certified * 6 10-bit ADC input pins * 8 digital IO pins * 128-bit encryption * Local or over-air configuration * AT or API command set **Documents:** * [Digi XBee Series 2.5 Page](http://www.digi.com/products/wireless/zigbee-mesh/xbee-series2-module.jsp) * [Datasheet](http://cdn.sparkfun.com/datasheets/Wireless/Zigbee/ds_xbeezbmodules.pdf) * [Product Manual](http://www.sparkfun.com/datasheets/Wireless/Zigbee/XBee-2.5-Manual.pdf) * [Dimensional Drawings](http://www.sparkfun.com/datasheets/Wireless/Zigbee/XBee-Dimensional.pdf) ","2008-04-30 11:19:35-06","28.95","28.95","","","1","","","1","","","","mm","mm","mm","0.0142lbs"," \'oxo;. .odcoOO00xc\' ,o:o000K0KK0KKkl;. .cldO00K0KKKKK00XKXK0d:. ,oxdkKKK00KKKKKKKxlxOXKKKKxc\' .lxldXKKKKKKKKKKXXXKOxdollkKXXXKkl,. ;d;l0KKKKKKKKKK0KodxkKXKK0xlolkkXXXXKOo;. .lcl0KKKXXXXXkxOXXKK0klolokKXXKKOddoXXKoc0KKl;. ,oxkOKKXKKXXKKOxolokOKKKKKxolloOKXKXXKXK0O0KKxodOxc .lxdd0KKXKKXXXKKloxO0xolodkKKXXKxo:xXXKXXXXXXXKXOccO: ;xclKKKKKXXKKXXXXxcc:::kXKklcoxd0XXXXXXXXXXXXXXO:cK0d .lcl0KKKKKKXXXKXXXdcc:ccOKKoclxOkdldXXXXXXXXXXX0doO0kc. ;ldkk0OX0xooxKXXX0c:ccclKKkc:cccoXXKXXXXXXXXXXXOOdxOx,. lOdxKOOOK;oxkccXX0::lccdKOoc::coOKXXXXXXxdKOXXXKlcO0o\' .O0KKKKKKdcllcOKXXXXkokKdcc::cx0KXXXXXOokddoKKl:OKkc :Okl:dOK0KXKKXXXXXKKKKX0dcco0KXKXXXKdcoxd0KxoxOOd\'. oOkdx00XXKKKXXKXXKXXXXXKXKXXXXXXX0ddxdk00kkxOkl\' .k0Ox;,coKXKKlkK0KXXKXXXXXXXKXXXx:dooOXKo:k0kc. ,dc.;:d0XXXXXKkxddKXXXXKXXXXX0l:dlx0Xo;xKOd... .collo0XXKX0l,dKXXXXKXKXXXXXKxxl:kXOdkO0xc... ...,,;cloxkd;,kKXXXKkxkOk0KXKXOlo0KOxdkOd;.. ..;l:cc:;;clcdkOXKOxd:\'\'KKkcck0OKKocoKOl,.. ... .\';oo:,;ll:;ol:..;0K0Oxdk000000Ox;... ...\'\',\'..,llc;o:;:\'..o00Okxddolcc:cdl;.. ....\',\'lc,.\'co;:;:oodollcc:::;;;;,,,,.. ....,..\'\',:;\'.;c;;;clc:;;;,,,,\'\'\'.... ....\'\'..\'\'\'\',,c,ccc;:;\'.............. ....,...\'\'\'\',;c:::;,\'.............. ....\'..\'\'\'\'\',,,\'............... .;\'.\'.\'\'\'\'\'\'\'\'\'...... ,::;;\'...\'\'\'.... .;::::..\'... ..\';\'.. ","https://www.sparkfun.com/products/8692/images.txt","Wireless and IoT","0","","13225, 11812, 8276, 145, 558, 10030, 8272",""