{"id":8693,"sku":"WRL-08693","name":"XBee 2mW Series 2.5 U.FL Connection","description":"
Replacement:<\/strong>WRL-10414<\/a>. This new version is a Series 2 which uses a much newer firmware. It is compatible with the Series 2.5, if you upgrade the firmware through X-CTU.<\/p>\n\n This is the 2.4GHz XBee XB24-BUIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. These modules take the 802.15.4<\/a> stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.<\/p>\n\n Note:<\/strong> Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n