"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8695","WRL-08695","XBee 2mW Series 2.5 Wire Antenna","
Replacement:WRL-10414. This new version is a Series 2 which uses a much newer firmware. It is compatible with the Series 2.5, if you upgrade the firmware through X-CTU.
This is the new 2.4GHz XBee XB24-BWIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.
Please Note: Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules.
Features:
Documents:
","**Replacement:**[WRL-10414](http://www.sparkfun.com/products/10414). This new version is a Series 2 which uses a much newer firmware. It is compatible with the Series 2.5, if you upgrade the firmware through X-CTU. This is the new 2.4GHz XBee XB24-BWIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. These modules take the [802.15.4](http://en.wikipedia.org/wiki/IEEE_802.15.4) stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported. **Please Note:** Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules. **Features:** * 3.3V @ 40mA * 250kbps Max data rate * 2mW output (+3dBm) * 400ft (120m) range * Built-in antenna * Fully FCC certified * 6 10-bit ADC input pins * 8 digital IO pins * 128-bit encryption * Local or over-air configuration * AT or API command set **Documents:** * [Digi XBee Series 2.5 Page](http://www.digi.com/products/wireless/zigbee-mesh/xbee-series2-module.jsp) * [Datasheet](http://cdn.sparkfun.com/datasheets/Wireless/Zigbee/ds_xbeezbmodules.pdf) * [Product Manual](http://www.sparkfun.com/datasheets/Wireless/Zigbee/XBee-2.5-Manual.pdf) * [Dimensional Drawings](http://www.sparkfun.com/datasheets/Wireless/Zigbee/XBee-Dimensional.pdf) ","2008-05-07 08:55:57-06","21.95","21.95","","","1","","","1","","","","58mm","50mm","15mm","0.0084lbs"," kXx \'XNX\' ;XNNx ,XWWK. .0NW0. \'XN: .XWo .KWd KWk 0NO kN0 xWX dWN. lWW. :WMc...,;:;\'. .,;:clOMMk;okOOk::dc;;. .\':dkOOOKMM0okOOOxxxkoxl,lc\'. .lxl:xOdlxxOkKK0x:ccc:OOOOOOOlcdc,;. .oOOOOOkoxOx\'\'l0d,:;ccccO000OOOOOOxxd,lo,. \',.\'xOOxldOO00k:x0Ko;kOxOO0000000O0OOOOOOo:dl;;\' ckkdddoldkloOkdkkOx0kdc;:;ldx0OO0000OokOOOOOOoox,:d,. :kkkxkkxxc\'\'lxO00XXOkkdo;c;;:;dclkkdokOOOOOOOOOOkOd:lkl ,xdxxOOO00kx00000kccc:dokkkcl::xkdokOOOdxOOOOOOOOOOkd: .Ox;ck00O0O00000000ol::c;:ll0OxodOOOkdoxOOOxdkOOOko;, .OOOkdoddooxk0O00KXK0Oklo;lxdlxOOOOdokOOkxodOOOOo,.. kk,:Oxddolllddx0KXX0000000kx00Odldk0OOdloOOOkl\'.... ,kOOxcddlxkdxxooxkKO0000000000kxOO0kolkOOOxc\'..... oKX0K0xoO::kkkkxkkxO000000000000OOdkOOOx:....... ..;lkKKXK00k;cOdk00K00000000O000OOOOOd:..\'.... .,.\':cdkXNXKKkldx:k0OO0OO00O0kck0Od;..\'\'... ..\',\':;;lx0KXXK0OO:;xkxOOOO00kkd;.\'\'\'.... ....\'\':;,codOXXXKKOccxccxddl,.\'\'\'.... ......\';;;cclxOKKKK0xxOo:.\'\'\'.... .......\',::;:ldxKX0o,,\'\'.... ........\';,,;:c:,\'\'.... ..........\'\'..... ..... ","https://www.sparkfun.com/products/8695/images.txt","Wireless and IoT","0","","13225, 11812, 8276, 10030, 8272",""