"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8696","TOL-08696","Wire Strippers 30AWG","
These are good quality 6\"" wire strippers with 6 gauge settings. We really wanted to stock these because they strip 30AWG wire wrap wire nicely as well as the standard 22AWG hook up wire.
Features:
- 30, 28, 26, 24, 22, 20 AWG settings
- 0.25, 0.3, 0.4, 0.5, 0.6, 0.8 mm settings
","These are good quality 6\"" wire strippers with 6 gauge settings. We really wanted to stock these because they strip 30AWG wire wrap wire nicely as well as the standard 22AWG hook up wire.
**Features:**
* 30, 28, 26, 24, 22, 20 AWG settings
* 0.25, 0.3, 0.4, 0.5, 0.6, 0.8 mm settings
","2008-05-06 18:03:34-06","4.95","4.954.74.46","","","1","","","","","","8203.20.6060","220mm","80mm","16mm","0.3400lbs","
.
;k0, .0Oc
:dKKo ,KKKo
\'kO00x cXXXK.
;k0O0Oc lK000K:
,dOdxKd. .k0kOO0,
\'oOdxKkc c00OkK0.
.o0kkK0d. xK00OKO
c0kx0Kk; ,0KkOOKd
,O0k0K0o. .oKXOOOKl
\'x0kxkOkx :kXK00KK;
.d00KKKO0:.k0XK000K.
oKKKK0K00kK0KKXXKO
:KOkkO0K00KKKKK00d
,c::o0XKXKOoolldKKKK0k,
lKKxkkKXXKxlclooKXXX0dk,
.0KOO00KKKX0OO0K00OOkkKk.
.l::xx0KK00KOOKKOkxxx0KOx.
;kc\'\'lxKKK0xoooox0KKKKXl.lx.
.xKKKKKOKO; ,xKXXXKXKc.
:XXXXXX0. .dXXXXXXd
xKKKKKKx;. \'oXXXXXX0.
.ckO0000K00OxxddokkdkkkKKKKKK0l.
.ocdxxxddOdoxccxcdxddxxdkkokxxx;o.
:o:xxxxld\' ..:,;:\'\'. .lodxxxccc
\'d:oxxxld; .dlxxxx:o\'
.ll:xxxoll ;dlxxxocl.
;d;dxxxcx\' .oldxxd:o;
.occxxxlol ,xcxxxd:o.
:d;dxxdcx\' .looxxxco:
.dclxxxcol ,xcxxxdco.
:d;dxxdcx\' .oooxxx:d;
.oc:dxx:oo ;xcxkxoco.
,x;oxxdcx; .dlokxx:x,
lo;dxxlld. cxcxkxcol
.d:cxxxcxc \'xcxxxd:d.
;x,oxxdcx\' .dookkx:x;
ol;dxxlod. cxckkklol
.d:cxxxcxl ,xckkkoco.
,x;lxxxck; .dlxkxd:x,
ld,dxkdlx. .oddkxd,x:
ol,xkkodd. lxdkkx,do
.dc:xkkoxl ;kxkkx:od.
\'xcdxkkxk; \'xkkkkdxx.
\'xxxkkkkx\' .dkkkkkkk.
okkkkkkc ,xkkkkkl
;dkxc\' ,lo:.
","https://www.sparkfun.com/products/8696/images.txt","Hand Tools,
Tools","0","","11367,
11375,
11363,
13193,
22265,
8022,
8023,
9316,
8024,
8027,
8025,
8026",""