"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"87","SEN-00087","TempGun with Laser Sight","
Replacement:TOL-10830. We have a newer non-contact thermometer. This page is for reference only.
This is TempGun PE2, the next generation non-contact infrared thermometer. Higher accuracy, laser sighting, and a tighter emission profile make this new unit a must have for tighter tolerance measurements. Just point it at any object and get the surface temperature. Remember the days when you couldn\'t buy a laser pointer for under $100? Now you can get one for $45 with a surface temperature to boot!
- Range: (-27°F to 428°F) switchable to Celsius (-33°C to 220°C)
- Resolution: 0.1°
- Accuracy: ±2 Degrees
- Response Time: 1 second
- Field of View (D:S Ratio): 8:1
- Modes: Max/Min/Lock
- Emissivity: 0.05~1 adjustable
- 40 hours continuous use battery life
- Two CR2032 batteries
- Weight 80 grams
- Comes in blister pack
- Warranty 1 Year
Features:
","**Replacement:**[TOL-10830](http://www.sparkfun.com/products/10830). We have a newer non-contact thermometer. This page is for reference only.
This is TempGun PE2, the next generation non-contact infrared thermometer. Higher accuracy, laser sighting, and a tighter emission profile make this new unit a must have for tighter tolerance measurements. Just point it at any object and get the surface temperature. Remember the days when you couldn\'t buy a laser pointer for under $100? Now you can get one for $45 with a surface temperature to boot!
* Range: (-27°F to 428°F) switchable to Celsius (-33°C to 220°C)
* Resolution: 0.1°
* Accuracy: ±2 Degrees
* Response Time: 1 second
* Field of View (D:S Ratio): 8:1
* Modes: Max/Min/Lock
* Emissivity: 0.05~1 adjustable
* 40 hours continuous use battery life
* Two CR2032 batteries
* Weight 80 grams
* Comes in blister pack
* Warranty 1 Year
**Features:**
* 22x50x110mm
","2007-11-05 12:23:44-07","44.95","44.95","","","","","","","","","","231mm","134mm","32mm","0.3331lbs","
. ...,:c,\'.
..,c...\':oxk000xl;.
.......,:dxk000KKK0kkO0Odc\'.
.... .\'\':ldkO00000XX0c...\'OKKK0Oko;.
... .,;ldkOO00000000KK0xclx0KKKOxooodkOx:\'.
.:lc,;,cdxOOOO0OOOxxkO00000K0KK00k,.......,OK00Oo:.
;dl:coxOOOO0OOkxkxddxxdxkO000KKKK0o........:0KK0KKKK0xc\'
,oc;;:xO0O0OkkxdddkxxxdddxkOO00KKK0oc::cox0KKKKKKKKKKKKK0xc\'
.;;ddc,ck0OOkkdodkkkddxkdddoxxO000KKKKKKKKKKKKKKKKKKKKKKKKKK0d:.
.,codd:,ck00OOkolodkOOOkdxdxdxkOO00KKKKKK0kxdollclllloddkO00KKK0d;.
,;:cddo:,ck000OxdxdddkOddxOkdoxO000KOxc,\'\';dlc\'..........\',;coxO0KOo;.
,;;:ldxo:,lk0000OOOxdkkkddO000000Oc\'\':oo;;o;ddd;.,coxdl;\'......,;lxOKOo,.
\':::coxxl;,lk00000OkkOOO0000000x\';dxxxdxox:\',;cdkkxxxxxdl;\'.......\';lk00d:.
.,;::coxxc,,lk0000000000000000,.\',cxOc;l:;cdkkxddollllodddo:,.......\';okKKx;
.;:::loxdc,,cxO0O0000000000x......;:;cdkkxddollc::ccccloddxdl:\'......\':x0K0l.
..;::cloxdc,\':dO000000OO00O\'....,cdkkxdolllcc::clclcc:coooxkkxoc;\'....\';d0KKd\'
.\':cccloxxl,\';dkO0000OO00c....;oxdoollc:::c:cllc:clc:clllodxxxxdl:\'...\';xKXKd.
.\':cclloxxl,\';okO000000O;.....\';:c::::clcclcclcclccllclloollddxxxo,.\'\',o0XX0:
.,ccclloxxo;\';lxOO00000c.......\',;:::::::cccccll::lolclccccclooccoxdc;o0KXKo.
.,clllooxkd:,,cxkOO000x,........\',;;;:::::llcclllc::cc::::;:ldxxoxol,xKXXXo.
.,cllloodxxl;,:okOOOOOd,.........\',;;;;;::c:::::::::::;;oxxlldo:,\'\'cKKXXKo.
.\'cllloodxkdc,;lxkkkkOx:..........\',,;;;;;;;;::::;;cdxddxkc;\'\'\'\'\'cKKXXXK;
.\'cllooodxkxo;;cdkkxkkko;\'.........\',,;;;;;;;,:clldldxo,\'\'\'\'\'\'\'kKKXXNXo.
.\'cloooodxkkxc:coxkkxkkkdc,.........\',,;,,cdddxxo:l,\'\'\'\'\'\'\'\'dKKXXNNNx.
.:lloodddxkkdccoxkkxxxkOkdl;\'........;xkkdOko:\'\'\'\'\'\'\'\'\'cOKKKXNNNXd..
.;looodddxkkxdooxkOkxdoodxkxdoc:;,\'..;ll,,...\'\';ccok0KKKXXNNNN0:...
.,cooodddxkkkxdddkOOOOxdllcloxxkkkxxxxdddxkOO000000KXXNNNNNKd....
.\':loodddxxkkkxddxkO0000OkxddooooooodddddxxkO0KXXNNNNNNX0x;....
.;lodddxxxkkkOkkkkO0KKKXXXXXXKKKKKKKKXXXNNNNNNNNNNXKOxl\'....
.,lodxxxxxxkkkOOO00KKXXXXXXNNNNNNNNNNWNNNNNNXXK0Okxo,.....
.\':odxxxxxxkkkkkkOOO00KKKKXXXXXXXXXXKKK000OOkkkxdc,.....
.\':odxxkkkkkkkkkkOkOOOOOOOOOOOOOOOOOkkkkkkkkxo:\'.....
..;cdxxxkkkkkkkkkkkkOOOOOOOOOOOOkkkkkOOkdoc,.....
..\';codxxkkkkkkkkkkkkkkkkkkkkkOOOkxdol:\'......
....\',:codxxkkkkkkkkkkkkkkxxdolcc:,.......
.......\',;::cccccccccc:::;;,\'......
..........................
","https://www.sparkfun.com/products/87/images.txt","Sensors","0","","9570",""