Warranty 1 Year<\/li>\n<\/ul>\n\nFeatures:<\/strong><\/p>\n\n\n- 22x50x110mm<\/li>\n<\/ul>","description_markdown":"**Replacement:**[TOL-10830](http:\/\/www.sparkfun.com\/products\/10830). We have a newer non-contact thermometer. This page is for reference only.\n\nThis is TempGun PE2, the next generation non-contact infrared thermometer. Higher accuracy, laser sighting, and a tighter emission profile make this new unit a must have for tighter tolerance measurements. Just point it at any object and get the surface temperature. Remember the days when you couldn't buy a laser pointer for under $100? Now you can get one for $45 with a surface temperature to boot!\n\n* Range: (-27\u00b0F to 428\u00b0F) switchable to Celsius (-33\u00b0C to 220\u00b0C)\n* Resolution: 0.1\u00b0\n* Accuracy: \u00b12 Degrees\n* Response Time: 1 second\n* Field of View (D:S Ratio): 8:1\n* Modes: Max\/Min\/Lock\n* Emissivity: 0.05~1 adjustable\n* 40 hours continuous use battery life\n* Two CR2032 batteries\n* Weight 80 grams\n* Comes in blister pack\n* Warranty 1 Year\n\n**Features:**\n\n* 22x50x110mm\n\n","date_published":"2007-11-05 12:23:44-07","price":44.95,"qty_price":{"1":44.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"231mm","pack_width":"134mm","pack_height":"32mm","packed_weight":"0.3331lbs","ascii_art":"\n\n\n\n\n\n\n . ...,:c,'.\n ..,c...':oxk000xl;.\n .......,:dxk000KKK0kkO0Odc'.\n .... .'':ldkO00000XX0c...'OKKK0Oko;.\n ... .,;ldkOO00000000KK0xclx0KKKOxooodkOx:'.\n .:lc,;,cdxOOOO0OOOxxkO00000K0KK00k,.......,OK00Oo:.\n ;dl:coxOOOO0OOkxkxddxxdxkO000KKKK0o........:0KK0KKKK0xc'\n ,oc;;:xO0O0OkkxdddkxxxdddxkOO00KKK0oc::cox0KKKKKKKKKKKKK0xc'\n .;;ddc,ck0OOkkdodkkkddxkdddoxxO000KKKKKKKKKKKKKKKKKKKKKKKKKK0d:.\n .,codd:,ck00OOkolodkOOOkdxdxdxkOO00KKKKKK0kxdollclllloddkO00KKK0d;.\n ,;:cddo:,ck000OxdxdddkOddxOkdoxO000KOxc,'';dlc'..........',;coxO0KOo;.\n ,;;:ldxo:,lk0000OOOxdkkkddO000000Oc'':oo;;o;ddd;.,coxdl;'......,;lxOKOo,.\n ':::coxxl;,lk00000OkkOOO0000000x';dxxxdxox:',;cdkkxxxxxdl;'.......';lk00d:.\n .,;::coxxc,,lk0000000000000000,.',cxOc;l:;cdkkxddollllodddo:,.......';okKKx;\n .;:::loxdc,,cxO0O0000000000x......;:;cdkkxddollc::ccccloddxdl:'......':x0K0l.\n ..;::cloxdc,':dO000000OO00O'....,cdkkxdolllcc::clclcc:coooxkkxoc;'....';d0KKd'\n .':cccloxxl,';dkO0000OO00c....;oxdoollc:::c:cllc:clc:clllodxxxxdl:'...';xKXKd.\n .':cclloxxl,';okO000000O;.....';:c::::clcclcclcclccllclloollddxxxo,.'',o0XX0:\n .,ccclloxxo;';lxOO00000c.......',;:::::::cccccll::lolclccccclooccoxdc;o0KXKo.\n .,clllooxkd:,,cxkOO000x,........',;;;:::::llcclllc::cc::::;:ldxxoxol,xKXXXo.\n .,cllloodxxl;,:okOOOOOd,.........',;;;;;::c:::::::::::;;oxxlldo:,''cKKXXKo.\n .'cllloodxkdc,;lxkkkkOx:..........',,;;;;;;;;::::;;cdxddxkc;'''''cKKXXXK;\n .'cllooodxkxo;;cdkkxkkko;'.........',,;;;;;;;,:clldldxo,'''''''kKKXXNXo.\n .'cloooodxkkxc:coxkkxkkkdc,.........',,;,,cdddxxo:l,''''''''dKKXXNNNx.\n .:lloodddxkkdccoxkkxxxkOkdl;'........;xkkdOko:'''''''''cOKKKXNNNXd..\n .;looodddxkkxdooxkOkxdoodxkxdoc:;,'..;ll,,...'';ccok0KKKXXNNNN0:...\n .,cooodddxkkkxdddkOOOOxdllcloxxkkkxxxxdddxkOO000000KXXNNNNNKd....\n .':loodddxxkkkxddxkO0000OkxddooooooodddddxxkO0KXXNNNNNNX0x;....\n .;lodddxxxkkkOkkkkO0KKKXXXXXXKKKKKKKKXXXNNNNNNNNNNXKOxl'....\n .,lodxxxxxxkkkOOO00KKXXXXXXNNNNNNNNNNWNNNNNNXXK0Okxo,.....\n .':odxxxxxxkkkkkkOOO00KKKKXXXXXXXXXXKKK000OOkkkxdc,.....\n .':odxxkkkkkkkkkkOkOOOOOOOOOOOOOOOOOkkkkkkkkxo:'.....\n ..;cdxxxkkkkkkkkkkkkOOOOOOOOOOOOkkkkkOOkdoc,.....\n ..';codxxkkkkkkkkkkkkkkkkkkkkkOOOkxdol:'......\n ....',:codxxkkkkkkkkkkkkkkxxdolcc:,.......\n .......',;::cccccccccc:::;;,'......\n ..........................\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/87\/images.txt","categories":[{"23":"Sensors"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/1\/TempGun-PE2-0.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/1\/TempGun-PE2-0.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/1\/TempGun-PE2-0.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/1\/TempGun-PE2-0.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/1\/TempGun-PE2-1.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/1\/TempGun-PE2-1.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/1\/TempGun-PE2-1.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/1\/TempGun-PE2-1.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/1\/TempGun-PE2-2.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/1\/TempGun-PE2-2.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/1\/TempGun-PE2-2.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/1\/TempGun-PE2-2.jpg"}],"related_products":[9570]}