Mobile STK500 Compatible USB Programmer

Replacement: None. Unfortuantely, this guy is a little past its prime. Due to slow sales and just being old, we've decided to remove it from the catalog. This page is for reference only.

AVR-ISP500-TINY is a fast and reliable USB AVR programmer. It has two modes of operation: STK500 compatible USB programmer and USB Mass storage. In STK500 mode it works directly with AVR Studio. It is recognized as STK500 programmer and programs all AVRs. It emulates USB CDC so it needs no drivers and works under Windows, Linux and MacOS. If you do not want to use AVRStudio you can use AVR-ISP500 with AVRdude. In mass storage mode, the STK500 shows up on your computer as a new flash drive. You can then drag and drop a HEX file on to this drive. The ISP500 will then program the target AVR attached to the ICSP connector. This is totally platform independent and works on any computer with USB host without need for additional software.

AVR-ISP500-TINY has internal flash of 2MB and can log AVRStudio communication and then replay it with single button push. This allows you to load a HEX file on to the internal flash, and then quickly program multiple targets with a single button press.

  • Connects to PC via USB 2.0 Full speed
  • STK500 compatible mode
  • Mass Storage mode
  • Internal flash of 2 MB for stand alone programming with single button press
  • USB powered
  • Uses Atmel's 2x5 pin ICSP and 2x3 connector layout
  • 45x30 mm (1.7x1.2") + 20 cm (8") cable

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.