"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8704","BOB-08704","OpAmp Breakout","
**Replacement: **BOB-09816. This is an older version of the Op Amp breakout board, shown here for historical purposes. The new version uses a surface mount potentiometer for gain adjustments instead of the larger, through-hole component.
This is a simple Op Amp breakout board, set up as a 2-stage amplifier with a gain of 100 (gain of 10 for each stage). The on-board trim pot sets the signal level between the stages, not the feedback path. The bandwidth is set to 15.9kHz by a pair of feedback capacitors, or over 100kHz with the caps removed. The LMV358 opamp can source up to 160mA and works well as a low impedance driver/buffer.
Documents:
","**Replacement: **[BOB-09816](http://www.sparkfun.com/commerce/product_info.php?products_id=9816). This is an older version of the Op Amp breakout board, shown here for historical purposes. The new version uses a surface mount potentiometer for gain adjustments instead of the larger, through-hole component. This is a simple Op Amp breakout board, set up as a 2-stage amplifier with a gain of 100 (gain of 10 for each stage). The on-board trim pot sets the signal level between the stages, not the feedback path. The bandwidth is set to 15.9kHz by a pair of feedback capacitors, or over 100kHz with the caps removed. The LMV358 opamp can source up to 160mA and works well as a low impedance driver/buffer. **Documents:** * [Schematic](http://www.sparkfun.com/datasheets/BreakoutBoards/OpAmp%20Breakout%20v13.pdf) * [LMV358 datasheet](http://focus.ti.com/lit/ds/symlink/lmv324.pdf) ","2008-06-03 08:33:02-06","4.95","4.95","","","1","","","","","","","mm","mm","mm","0.0040lbs"," .;lc\'. \'coooooo:\'. .;lddoxdddddooc\'. \'cooodd0xdo0koddoooc\' :loooooodlxKKOl:ooddoodo. .xxxdooloolxo:lxooododddk. \'O000OkdoooollldddodxxOk0 .,dKK000000kolldoodxxK0O00O. .:lloXXKKKKK00OOxodxkO0N0KKkocc,. \'coodxkkO0XXKK00000O0XOkONK000Odoooc,. .;loolcdk00K0OO0KXXK0KOKN000K0K0Okddooc\',:\'. \'cloddlo0XKKKK0KX0OOKNXKONN0OKXXXkxdldooc,;c:\' .;looddodx0KKKKKKKXK0KXKOOK00kOOkK0XXNx:dooooc;. \'cloooooodOXXKKKKKKKKKKX00K0kOKxxX00Odxkkdooll:\' .,loooooo:cdooNNNXXKKKKKKKXNXOxOOOOO0olkxxxdolc:\'. \'cloodooooood::XXl0WKNXXKKXWWKK0OO0dOOcxxxxdol:;,.. .,loodoooodcoxdl:xo;ONxdWK0NWNK00Kkokkkkd:odol:;:,... ...:odlloo:oxkOd,ddx:xo,lKO:kNKK00dcdkkxcodool:::,... .,clc:lcc:clkKOclkxxoxocdoox;;lO0kdkxxxxc:xddoc:::,... .:lccll::,:coodddoxdod:lkkkdclodd:okxkocoodddl:::;\'.. .;ll,c:cclc:oolc:,,cldddxkxx;o0Oxoddldcododdlc:::,... .;cl:::lllocll;,,:dxloo:codkk0Odoooooxdlodl:::;\'.. .:oolc::l:l;ll;dolc::;loooxxooololddoolc::,.. .,lddlc;c:cdc:cc,;loooooxdoooolooolcc;\'.. .;lxdoc,c;l;ol,cc:c;:loooooolll:,.. .:oxoc:;:lo:c:l;,ooooolllc;.. .cdxdl;;:c:l;:oooollc,.. .\'cxdlccc:looool;.. .,cdollccc:\'. .,:c;,. ","https://www.sparkfun.com/products/8704/images.txt","Breakout Boards","0","","8606, 9674, 9673, 8688, 15946, 8713, 8348",""