"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"8709","SEN-08709","RFID Reader ID-2 (125 kHz)","
Replacement:SEN-11862. We now carry the ID-3LA which accepts a lower voltage input. This page is for reference only.
This is a compact and easy to use RFID reader module from ID Innovations. The ID-2 is a smaller module requiring an external antenna. Hook up an antenna, power the module, hold up a card, and you\'ll get a serial string output containing the unique ID of the card.
Features:
- 5V supply
- 125kHz read frequency
- EM4001 64-bit RFID tag compatible
- 9600bps TTL and RS232 output
- Magnetic stripe emulation output
- 19x21mm
Documents:
Videos
","**Replacement:**[SEN-11862](https://www.sparkfun.com/products/11862). We now carry the ID-3LA which accepts a lower voltage input. This page is for reference only.
This is a compact and easy to use RFID reader module from ID Innovations. The ID-2 is a smaller module requiring an external antenna. Hook up an antenna, power the module, hold up a card, and you\'ll get a serial string output containing the unique ID of the card.
**Features:**
* 5V supply
* 125kHz read frequency
* EM4001 64-bit RFID tag compatible
* 9600bps TTL and RS232 output
* Magnetic stripe emulation output
* 19x21mm
**Documents:**
* [Datasheet](http://www.sparkfun.com/datasheets/Sensors/ID-12-Datasheet.pdf)
**Videos**
","2008-06-03 12:45:33-06","22.95","22.95","","","1","","","1","","","8471.60.9050","58mm","48mm","12mm","0.0086lbs","
.\',..
\'d00000kdc,.
.:k000000000000Oxl,.
.o00000OO0000K000K0000Odc,.
,x00K00OOOOO00kO0KKKKKK0K0000Odc\'.
.cO00KKKKK00OO00OO000KK00000KKK000000Odc,.
\'o00000O0KKKKKKKKKKKK0000000O0KKKK0KKKKKK000Odc\'.
;x00000OOOOO00KKKKKKKKKK00OO0KKKKKKKKKKKKKKKKKKK000Od:\'.
.cO00000000OO0OO0OO00KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK000000ko:.
\'o0000000KKKKKK000O0OOOOOO0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK000kl;.
;k00KKKKKKKKKKKKKKKKKK0KOO0OO0O000KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00Ox.
.l0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKOO0O0OOO0000KKKKKKKKKKKKKKKKKKKKKKKKKKK0000O:
\'d0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK000O00O0OO00KKKKKKKKKKKKKKKKKKKKKK00000OOl
.xKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00OOOO00O000KKKKKKKKKKKKKKK00K00OOOOo
xXXXXXXKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00000OO0O0000KKKKKKKK00K00OOOOOOo
0XXXXXXXXXXXKKKKKKKKKKKKKKKKK0KKKKKKKKKKKKKKKKKKKKKKKKKO0OOOO0KKKKK0KK00OOOOOOOOo
.KXXXXXXXXXXXNXXXXKKKKKKKKKK0000000KKKKKKKKKKKKKKKKKKKKKKKK000KKKK0KK000OOOOO000k,
.KXXXXXXXXXXXXXXXNXXXXKKKKKK0000OO00O000KKKKKKKKKKKKKKKKKKKKKKKK0KK000000O0000k;
.KXXXXXXXXXXXXXXXXXXXXNXXXXKKKKKK000000000OKKKKKKKKKKKKKKKKKKK0KK00000000000x,
.OXXXXXXXXXXXXXXXXXXXXXXXXNNXXXXKKKKK0K0000000000KKKKKKKKKK0KKK00000000000d,
.;oOXXXXXXXXXXXXXXXXXXXXXXXXXNNXXXXKKKKKKKK0000000KKKKK0KKK00000000000o\'..
..;lkKXXXXXXXXXXXXXXXXXXXXXXXXXNXXXXKKKKKK00KKKKKK0KKK00000000000d,.....
......\':o0KXXXXXXXXXXXXXXXXXXXXXXXXXXNNXXXKKKKKKKKKKK000000000K0d:,\'\'...
.....\',;olldk0KXNNNNNNXXXXXXXXXXXXXXXXXXNNXXXXXKKKK000000KKKOdc:;,\'...
.....\',:loooodxk0KXNNNNNNNNNNXXXXXXXXXXXXXXNNXKKK00000KKKOdlc:;,\'...
......\',,;clloodkkkkOKXXNNNNNNXNNXXXXXXXXXXXXXKKKK0KKKKOdlc:;,\'...
......\'\'\',,;;:cloddxOkOx0XXNNNNNNXXXXXXXXXXXXKKKKKKKOdlcc;,\'...
........\'\'\',,;::ccodddOkkkkKXXNNNNNNNXXXXXXKKKKKOdlc:;,\'...
..........\'\'\',,;;:::loddxkkkx0KXXNNNNXXXXKKKkdlc:;,....
...........\'\'\',,,;;::cloodkxxxkOKXNXXX0kolc:;,...
............\'\'\',,,;;::clloooooodxdlc::,\'...
..............\'\'\'\'\',,;:::cc:::;;,,....
................\'\'\'\'\',,,\'\'....
......................
...........
","https://www.sparkfun.com/products/8709/images.txt","Sensors","0","","https://www.youtube.com/watch?time_continue=1&v=2ioDBOOAFvM","9963,
9416,
9417,
8272,
13030"