"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8712","SEN-08712","FlexiForce Pressure Sensor - 25lbs.","
This is a piezoresistive force sensor from Tekscan. The harder you press, the lower the sensor\'s resistance. Pressing hard, the resistance changes from infinite to ~300k. The sensor itself is thin and flexible, but the resistance does not change while being flexed. Resistance changes only when pressure is applied to the round area at the end of the sensor. Used as a presence sensor (someone standing), weight sensor, pressure sensor (impact testing), etc.
The overall length is about 8.5\"". Sensor comes with 0.1\"" spaced, reinforced, breadboard friendly connector.
This sensor comes in three flavors. This sensor ranges from 0 to 25lbs of pressure.
Documents:
","This is a [piezoresistive](http://www.google.com/url?sa=t&ct=res&cd=1&url=http%3A%2F%2Fen.wikipedia.org%2Fwiki%2FPiezoresistor&ei=FGYjSNaOEZy-iAG95Yz_Cw&usg=AFQjCNHosWfJ_XQyNxFpkvc2QhAJ7N88RA&sig2=eqbGReH_y8jIgeMm68ohlA) force sensor from Tekscan. The harder you press, the lower the sensor\'s resistance. Pressing hard, the resistance changes from infinite to ~300k. The sensor itself is thin and flexible, but the resistance does not change while being flexed. Resistance changes only when pressure is applied to the round area at the end of the sensor. Used as a presence sensor (someone standing), weight sensor, pressure sensor (impact testing), etc. The overall length is about 8.5\"". Sensor comes with 0.1\"" spaced, reinforced, breadboard friendly connector. This sensor comes in three flavors. This sensor ranges from 0 to 25lbs of pressure. **Documents:** * [Datasheet](https://cdn.sparkfun.com/datasheets/Sensors/ForceFlex/FLX-A201-A.pdf) (ZFLEX A201-25) * [User Manual](https://cdn.sparkfun.com/datasheets/Sensors/ForceFlex/FLX-FlexiForce-Sensors-Manual.pdf) * [FlexiForce Pressure Sensor Quick Start Guide](http://www.sparkfun.com/tutorials/389) * [FlexiForce Homepage](http://www.tekscan.com/flexiforce/flexiforce.html) * [Bildr Tutorial](http://bildr.org/2012/11/flexiforce-arduino/) ","2008-05-08 15:00:10-06","23.5","23.522.3321.15","1","1","1","","","","","","9031.80.8070","196mm","13mm","1mm","0.0012lbs"," .... ,;,,,l ..\',... .. .. ...... ...... ... .. ...... ..... .\'... ...\'.. ....\'.. ...\'\'. .\'..\'. ....\'. .. .. .. ... ...... ..... ..... ...... ...... ...... .. ... ... .. .. ... ... .. ...... ...\'... ....... .....\'. ...\'\'. . ","https://www.sparkfun.com/products/8712/images.txt","Flex / Force","149","","10264, 9375, 8606, 9674, 10245, 12772, 9376, 9673, 11207, 14195, 14194, 8685, 14197, 14196, 17861",""