"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "8719","COM-08719","Crystal SMD 13MHz","
Replacement: None. We are no longer carrying this crystal, but check out the rest of our oscillators! This page is for reference only.
These are very small surface mount quartz crystals used where size is a concern.
Note: The datasheet below is a generic datasheet for many of our crystals. The value of the crystal may not match.
10ppm * 12.5pF load capacitance
Features:
Documents:
","**Replacement:** None. We are no longer carrying this crystal, but check out the rest of our [oscillators](https://www.sparkfun.com/categories/88)! This page is for reference only. These are very small surface mount quartz crystals used where size is a concern. **** **Note:** The datasheet below is a generic datasheet for many of our crystals. The value of the crystal may not match. **10ppm** * **12.5pF** load capacitance **Features:** * Small 5x3.2mm footprint * Operating temperature: -40-85C * Frequency Tolerance: +/- **Documents:** * [AT-SMD-5x3.pdf](http://www.sparkfun.com/datasheets/Components/AT-SMD-5x3.pdf) ","2008-05-09 15:45:42-06","0.95","0.95","","","1","","","","","","","13mm","10mm","2mm","0.0002lbs","","https://www.sparkfun.com/products/8719/images.txt","Components","0","","",""