This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Replacement: None. We don't carry a direct replacement for this part but check out our antenna category. This page is for reference only.
This is a multi-band antenna covering the cellular, GPS, and WiFi frequency bands. It covers it all!
GSM and GPS connectors have normal SMA connectors. WiFi antenna has industry standard RP-SMA connector.
Check out our GPS buying guide!
Gain : * GPS:27 dB * 1.7dBi
VSWR : <2.0:1
Dimension :
* 63mm Diameter
* 15.6mm Height
* 3m cable for each antenna
Mounting : Magnetic Mount
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.
Is the GPS part of this antenna passive, i.e. no built-in amplifier?
This antenna has TERRIBLE sensitivity. Indoors, the Venus GPS cannot get a lock, even next to a large window. The magnet on it isn't even strong enough to hold it down.
It is so bad SparkFun should not be selling it.