"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8724","GPS-08724","Multi-band GPS/GSM/WiFi Antenna","
Replacement: None. We don\'t carry a direct replacement for this part but check out our antenna category. This page is for reference only.
This is a multi-band antenna covering the cellular, GPS, and WiFi frequency bands. It covers it all!
GSM and GPS connectors have normal SMA connectors. WiFi antenna has industry standard RP-SMA connector.
Check out our GPS buying guide!
Gain : * GPS:27 dB * 1.7dBi
VSWR : <2.0:1
Dimension :
* 63mm Diameter
* 15.6mm Height
* 3m cable for each antenna
Mounting : Magnetic Mount
Documents:
","**Replacement:** None. We don\'t carry a direct replacement for this part but check out our [antenna category](https://www.sparkfun.com/categories/78). This page is for reference only. This is a multi-band antenna covering the cellular, GPS, and WiFi frequency bands. It covers it all! GSM and GPS connectors have normal SMA connectors. WiFi antenna has industry standard RP-SMA connector. Check out our [GPS buying guide](http://www.sparkfun.com/commerce/tutorial_info.php?tutorials_id=127)! **[Frequency](http://en.wikipedia.org/wiki/Cellular_frequencies) :** * 1575.42MHz (GPS) * 824 to 894 MHz (GSM) * 890 to 960 MHz (GSM) * 1710 to 1890 MHz (DCS) * 1850 to 1990 MHz (PCS) * 2400 to 2483MHz (WiFi) **Gain :** * GPS:27 dB * 1.7dBi **VSWR :** <2.0:1 **Dimension :** * 63mm Diameter * 15.6mm Height * 3m cable for each antenna **Mounting :** Magnetic Mount **Documents:** * [Datasheet](http://cdn.sparkfun.com/datasheets/Cellular/AW-4S_Catalog.pdf) ","2008-05-22 19:01:41-06","44.95","44.95","","","1","","","","","","8529.10.4000","125mm","120mm","26mm","0.3756lbs"," ... ,,,,\'\'\'.... .\';;;;;\'.. .. .......\',;:;;;;\'.. .,;;,. . .\'o0KOxl\'. .;:;. ..,;;;;;;;;. ..;;;;;;\'..,lk00;... .\',:kOl::;,.. .;;;;,\'. .. ..,;;;:;,.\',. .,cd0XKKKKK00000000OxOo. .. .\'::col:,. .cxKXXXXXXNXXKKKKKKKKKXKKK0doollc:;\'. ...\'\',,\' .. .:x0KKOd, \'dkOXXXKOkoc;\'....,dxk0KKXXXXXXNNXXXXXK0xl:c:::;,\'.... . .;::::::;:ldk,\'\'. .d00KKKKx:.. c00KKXXX0OOKXXNX0oox0KKXXXKxc\'. .. .\';::c:,. .kK0XKkl. .:k0KKxc;.....:k0XKKd:do,\':ox0K00Ol\' .. .;cc;. lO0KKd.. dOKKO. ....:0KKK00kk0KKKKKKKKKKKkoc;... \'cl:\' lO000;. \'dKO0o.. .,:llx0000KKKX0OkkkO00KXXXXXXXX0xc\' .,ll. ;O00O, ,okKK0O...\':lcc,.,oOKKKKKxc\'.....\'\',;kNNNNNXXXXK0kl\' .:,\'. .d000d. ,l, \'O0K0:ll;. lxk00KXXx;,.........,cXXXXNK,:lkXX00x, . :KKK0Ol\'.l: .OO00K;... .oK000XX0o:,\'.........\'cXKKKXKc,\'\';kKKKKo. .ckKKKKKOOoc;,\'x00KXXocok0KKK0OKOo;,\'....... .xK0KKKO\'.....:0KK0x. .lKXX00XXXXKX00XXXXXXXXNXKK000;\'.... .xK0KKK0o. .\'O0KOd :k;lx0KXXXXK0XXXXXXXXXXXKX0d0,... .l0KKKK00x. \'00OK. l: :o,:oxkO0000KXXXXXXXKKKkkl.. .\':oOKKKKK0K0l d00K; c: .x. x;..\':d0KXXXXXXKK00KK0O00KKXXXXKKKKK0o. d0X0c ,o ,d x\' ..,cxOKKKKXX0KKXXXXXXXKKKKKK0d; :0KK0; x. cl o; ..\';lxO0XXKKKKKXXXXKOxl;. ;kXX00x \'d :o \'x ...:kXXKKKKKx:. .;dKXXKK0o. ;o ,d. o: .,o0XKKKXXKOxoc;,\'\'\'\',;cokKXXXKKKKd\' ,d, .d:.x; ..,lxOKXXXXXXXXXXXXXXXKKKKKK0x:. .cd, ;d,dc ...\':ldO0KXNNNNNXXXKOxl:\'. ;oc. cdkd. ....\',;;:ccc:;,\'.. .:ol,.;k0c ...\'\'\'.. .;oollox;. \':ok00000000Oxo;. .;ox00x;. .lO0000000000000000Ok:. .,o0Kx:\'. cO000000000000000000OOOk: .:xKKK0kdcoO000000000K0KKK00000OOOOOo .\'lxOKK0x00000000KKKKKKKKKK000OOO0k; .,cxk00000KKKKKKKKKKKKKK000000Ol cO00000KKKKKKKKKKKKKKK000000c ;k0KKKKKKXXXXXXXXKKKKKKKK00k; .oO0KKKKKKXXXXXXXXXKKKKKKKOd. .l00KKXXXXXXXXXXXXXXXKK00d. .o0KKKXXXXXXXXXXXKKKKx, .,lx0XXXXXXXXXKOd:. ..\',,,,\'.. ","https://www.sparkfun.com/products/8724/images.txt","Wireless and IoT","0","","177, 8347, 675, 145, 558, 290, 593, 285, 592",""