SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T07:54:55-06:00SparkFun ElectronicsJohnV on COM-08747 - Button Pad 2x2 Bottom BezelJohnVurn:uuid:c38b18a9-ad2a-5db8-21bc-2592b3f1a9022013-08-13T11:22:57-06:00<p>This item and the complementing COM-08746 do not come with screws. They are sold with the intent of joining together.<p>Quality of the items is not up to the same standard the buttons themselves are.</p></p>
The Doctor Doge on COM-08747 - Button Pad 2x2 Bottom BezelThe Doctor Dogeurn:uuid:89d38b78-0937-1be4-a7c0-f0adfd0d01d72013-01-22T07:11:09-07:00<p>Wouldn't you need 4 bezels for a 4x4 button pad?</p>
pstemari on COM-08747 - Button Pad 2x2 Bottom Bezelpstemariurn:uuid:fd02bae0-b713-77d9-286a-08ffc8b94de52010-04-11T16:50:06-06:00<p>Are the two edges w/o lugs undercut to allow multiple bottom units to fit together for keypads > 4x4? E.g. can I string 3 bottom bezels and one top bezel in a row to build an 8x2 keypad?</p>