Creative Commons images are CC BY-NC-SA 3.0

4.95

added to your
shopping cart

quantity
In stock 59 in stock
4.95 1+ units
4.46 10+ units
3.96 100+ units

Description: If you've ever played with Eagle PCB, you know that silk screen indicators are one of the most important aspects of your layout. We created this board to illustrate various text sizes and ratios (text width). You may use size 0.020 text with a ratio of 8% on your PCB layout, but as the reference board demonstrates, you really can't read it. We also included various drill sizes and trace widths but they are not completely accurate - the manufacturer increased the really small trace widths to avoid DRC violations. This is a great board to quickly determine the best size and ratio for text, drill sizes, and trace widths when creating your next design.

Dimensions: 2.2x3"

Documents: Eagle Source Files

Comments 11 comments

  • This would be even more useful if it had some sample pads for SMD devices (0402, 0603, 0805, etc). And for the drills, an array of via diameters vs. drill size (so you can get a sense of the thickness of the annulus).

    • Good idea! I’ve updated the eagle files - I’ll even throw them up here in a second. Pictures should be updated next week. The new rev has added pads, drill hits, fun stuff with the soldermask and such.

      • This reference is very helpful! I use it frequently, but I do have a couple of comments:<br />
        <br />
        -There are two 0402 pads (granted, one of them is for an LED but it doesn’t show on the board) but there is no 0805.<br />
        <br />
        -The trace widths are not the default sizes in eagle (10, 12, 16, 24, 32). It’s good that you show as small as 7 mil though.<br />
        <br />
        -The SOIC-8 is helpful. Is there room for MSOP and/or TSSOP packages?<br />
        <br />
        I hope that these suggestions can made a great product greater!

  • I just got mine, it is a great reference.

  • Still wish you would put solder mask around the traces so it would be easier to see just how wide they are. I’d add a solder mask that was about 5 larger than the trace.

  • Mine is so heavily covered with red solder mask that the copper side is unreadable. Very disappointing.

  • The traces examples on this board should have been bare copper, but they are all covered with solder mask. That makes it a bit less useful than it could be.

  • Pretty nice for a reference so I can show colleagues what’s reasonable through the two services at our disposal. Agreed with others that this could be an even more complete reference for those doing more advanced things, though :)

  • Very good reference! I showed it around. You will be getting more orders for this!
    BTW: Wish there was a 20 mil trace. I use that for most of my power lines.

  • Hi, very nice board, but unfortunately the eagle source files zip file is corrupt when i download it using ie8
    Regards, Hans

  • I was shocked when I saw this item listed. I could have used one of these a long time ago. I can’t wait until I can get one for myself.


Related Products