"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "8774","ROB-08774","Miga Control Switch","
Replacement: None. There is no direct replacement for this part. This page is for reference only.
This is a simple MOSFET limiting switch for the Miga Motors. This allows the Miga Motors to be run safely with a power supply. The board uses the feedback switch to control the exposure time to the muscle wires.
Attach the control switch to a Miga motor, power with 0 to 30VDC depending on the spec or your motor, hit the button and the motor will activate.
","**Replacement:** None. There is no direct replacement for this part. This page is for reference only. This is a simple MOSFET limiting switch for the Miga Motors. This allows the Miga Motors to be run safely with a power supply. The board uses the feedback switch to control the exposure time to the muscle wires. Attach the control switch to a Miga motor, power with 0 to 30VDC depending on the spec or your motor, hit the button and the motor will activate. ","2008-07-18 11:16:35-06","13.95","13.95","","","1","","","","","","","mm","mm","mm","0.0554lbs"," ...\',;;;;,,\'.. .,:looolc::;;;;:clodxkOOkd:\' .;okxc;.. ..\':ok0kl. ,dOo;. .,lO0: ,OOc. .;O0; .xKl. .:0x. ,Kk\' .\'OO. . ,Kd. .\'Od. .: .Kd. ;OOkc. . . :0, .\'000Ko . .. . cd. ..x0000. . . ... ..... ,o. ..:KK00o . .. .; .l. ..cdkko .....o.. ; .,l .l ., ..cc .l ,. ..lo ,, : ..cO: l ,. .\'dOo\' c. .\' .\'lOOo,. .c. ,. ..;oddc\'\'. ;; .;. ..,,;;;cc,\'.. .;;. ,. ...:cllolol:,. .,;\' .\'. .;cllddxdxdd:\'. .,;\' .\'. ..;cdddxOOdol:,.. .,;;. .\'\' .\':loooolcc:cc;. .\',;;\' .\'\'. .,coooddxc,\':;....\',,,,,,;\'. .\'\'\'. .\':oolccolc:,\'.. ............ .,,......\'\'\'\'\'.... ","https://www.sparkfun.com/products/8774/images.txt","Robotics","0","","",""