"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8776","DEV-08776","LilyPad Button Board","
We designed this board to give the user a low profile button without any sharp edges. Button closes when you push it and opens when you release (momentary push button).
LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They\'re even washable!
Note: A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.
Features:
Documents:
","We designed this board to give the user a low profile button without any sharp edges. Button closes when you push it and opens when you release (momentary push button).
LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They\'re even washable!
**Note:** A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.
-> <-
**Features:**
* 8x16mm
* Thin 0.8mm PCB
**Documents:**
* [Schematic](http://cdn.sparkfun.com/datasheets/Dev/LilyPad/LilyPad-Button-v12.pdf)
* [Eagle Files](http://cdn.sparkfun.com/datasheets/Dev/LilyPad/LilyPad-Button-v12.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/lilypad-buttons-and-switches)
* [GitHub](https://github.com/sparkfun/LilyPad_Button_Board/tree/V_1.2) (Design Files)
","2008-07-31 11:51:00-06","2.1","2.121.891.79","1","1","1","","","","1","1","8534.00.0095","9mm","16mm","3mm","0.0007lbs","
.. .....
.,\'........................
..\'.............................,l,
.cxxdoollc:;,\'.....................\'....
.:xkkOOOOOOOOOOOko;..........................
.;dxoxkOOOOOOO000Ol\'.. ................
\'lkdo;,,cdxkxxxxxxo\'.. ........ ..............
.:xkkOx::odxxxxxxxxxdxo:. .............
.,okkkOkddxolldxxddddxxddddkd;. ...............
\'lxkkOkdddolcodoc::::::clodxdddxkd:. ..:\'...........
.cxkkOOxddxl;cdxo;,::cc::::::;cddddcodkxc ...:xOk:........\'.
.;dkxkkOOllkd\'..okxc.,cllcc::::;\'codxx::cOkx\'..\'\',:dkOOOOOo......,lc.
.ckxo:\'.;cx:dko...oxdc\' .,;::;;,. \'lodxl.;:OOkok00OkkOOOOOOOOd...\'cxdc\'
.:xkOOxc....\';\'okd,:..;od,..:dxkxxc..,od:. \'::kkl:ldkOkkO0000OOOOo;ldo:\'..
.,dkkOOOOO0Oo,,l:;\'cd:;lo,..,clodxdddlcoc\'..\'\';lxc..;o;. \'dO0000OOOOkxc,...
\';,\'oOOOOO000OOO0kkd...\'clccll\'..;coooooc\'.\';;cdo;..\';kK0l .;oxxOOOOOd:\'...
.:c,...;xOO00000OOO00oxl. ...\':lc::\'dO0KKK00l.:cdc...\':clkKK0x:\':dxOOko;\'...
.,c;......ck0000OOl,\';,,\'.\',,;,\'..\':c:dxxxxkxxooo,..\',;:lO0OK0000kOOOxl,\'..
.\'.........ckOkl,.............,;,....:xdkkkkkxxx..,;;cdkkkk000OOOOko:\'\'..
............,c........,,,,\'......,;\'\'oOXXO000OO0kccokdodO00OOOOOxc,\'...
.....................\';;;\'... .\'oOONNOo:,,,;:xOkxkO00OOOOko:,\'..
................ .xkKKKOd\',. ;lkO00OOOOxl;\'...
.\'.............. ...xOOOkkxo:,.,\',cdOOOko:,\'..
\'............... ...ck00000000OOkxddkOOxc;\'\'..
.\'................ ...,lk00000000000OOOOOkd:,\'..
.\'...........................:oxkOO000O0OOOOOOOxl;\'\'..
.\',...,,........................\',;:cclodkOOdc,\'...
.\',,;dl.............................\',cdxl:\'\'..
.,,;;;,.......................\',coxkdc,\'...
.\';;:::::;;,,,\'\'\'\'\'\'\',,,,,,:clooc;\'....
.\';::::::::c::::::::::ccc:;,.....
..,;::ccclllllcccclllc::\'..
","https://www.sparkfun.com/products/8776/images.txt","LilyPad,
Button,
LilyPad,
SparkFun","1454","","11791,
13883,
10867,
13814,
14546,
14528,
11008,
9350,
14629,
8822,
14110,
8463,
10405,
11893,
17865,
13343",""