"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8807","COM-08807","Icecube Light Pipe Switch","
Replacement: None. There is no direct replacement for this part, it has been discontinued. This page is for reference only.
Icecube is a creative combination of a light pipe and a switch. It\'s basically a clear button that you can light up to be any color! The plastic allows any light source to be routed into the clear plastic. The Icecube then clips to the head of a regular momentary switch. We used a switch with a tall actuator so that we could use the Icecube with a standard 5mm LED. The Icecube works best when incorporated into a frame or bezel. The bezel will shroud the Icecube allowing the button much greater contrast as well as supporting the Icecube on top of the switch.
Documents:
","**Replacement:** None. There is no direct replacement for this part, it has been discontinued. This page is for reference only. Icecube is a creative combination of a light pipe and a switch. It\'s basically a clear button that you can light up to be any color! The plastic allows any light source to be routed into the clear plastic. The Icecube then clips to the head of a regular momentary switch. We used a switch with a tall actuator so that we could use the Icecube with a standard 5mm LED. The Icecube works best when incorporated into a frame or bezel. The bezel will shroud the Icecube allowing the button much greater contrast as well as supporting the Icecube on top of the switch. **Documents:** * [Dimensional Drawing](http://www.sparkfun.com/datasheets/Components/Buttons/icecube_11iix08.pdf) ","2008-08-08 09:34:19-06","1.25","1.25","","","1","","","","","","","mm","mm","mm","0.0016lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMWk:ckNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMM0,..\'coxOKNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMNl...ldollcldxOKNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMO,..,dkkkkxoccclodxOKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMWo...:xOOOOkkkkxolcclddxk0XWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMM0;..,okOOOOOOOOOkkxxdollloddxk0XWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMNo...:xkOOOOOOOOOOOOOOkkkxdolcloddxk0XWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMO,..,lxkOOOOOOO0000000OOOOkkkxxdolllddddkOKNMNK0xx0XWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMWo. .:xkkkkOOkkkOOOO000000000OOOkkxxxolllloollodxoooxOO0KX00OkdddWMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMX; \'lkkkkkkkkkkkkkkOOO0000000OO0Okkxxxxxdollcok000kdoodkxc;:\'..\',KMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMO. .:xkkkOOkkkkkkkkkkkkkOOOO0OOOOOOkkkkkxxxxdl,cokO0O0KO0Oxd:\'..,,.xMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMWo. .oxkkkkOkkkkkkkkkkkkkkkOkkkkkkkkkkkkkkkkkxdkdc;,:odkOOxxdc\'\'.,,\'.lxKWMMMMMMMMMMMMMMMMMMMMM MMMMMMK .;oxkkkkkkkOOkkkkkkkOOOOOOOkkkkkkkkkkkkkdkOOkxkOdc:::::c\'.....;;lxxloOKWMMMMMMMMMMMMMMMMMM MMMMMMN. .;lxkkOOOOOOOOOOkOOOOOOOOOOOkkkkkOkxx0OkkkkOO0KXkkx:.......,::loooc,;o0NMMMMMMMMMMMMMMM MMMMMMMK:.. .,cdkOOOOOOOOOOOOOOOOOOOOOOOOOkx0K0OkkkkkOK0k0x;.......:kxddoc;. \'lc:okXMMMMMMMMMMMM MMMMMMMMMNkc........\':dkOOOOOOOOOOOOOOOOOOOOOxkKK0OOOOOOOOkOkc\'..\'...\'ckxloc::. ..,:odc;:xXMMMMMMMMM MMMMMMMMMMMMN0o:,,,\'...\':okO0OOOOOOOOOOOOOOkdOXKOkOOOO0Okx0o,.......cxkdc:;:;\'.,:::;:loxdc,:KMMMMMMM MMMMMMMMMMMMMMMWKklc::;;,.\';lkOOOOOOOOOOOOkx0K0OkkkO0OOkkd,..\',....okkdd:.;;,\';ccccllc:::ll\'dMMMMMMM MMMMMMMMMMMMMMMMMMMN0dclllc:\'.,cdkOOOOOOOdk000OkkkO0OOkOc\'..,;\'...:xdxd;...\'\';ccllooool:;\'\'cNMMMMMMM MMMMMMMMMMMMMMMMMMMMMMWKkdoddoc,..,lxkOxxO000OOOkOOOkkx;..\';,\'..\':codc\'........,cloolll;.\'c,dMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMX0kxxxoc,..\'lo,\';:cclllolloo:,..;,\'\'\':;\':dl,......\'\'\'...\',:c\'.;dc.lMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMN0kddol;\';. .;cccccclxkl;.,,\'.,;\';c,;\'..\'\'....\'\',......ld\'.oWMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKxlc,. .;cllcc:o;.,\'.clc::;:cc..,:::;,\'\'......;c..0MMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKc.... .,\'\',c:;;;cxd:\';,;;;:c;\',\'...,clllc::;\'.,....lNMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0..\'\':cxOkkxo:;;,c::ddl::l;c;\'\'..\';\'.,:lllc,;xOkl:0MMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMK,.\':OOKXNNWWN0xc;lxkkxkl;,:c....\',\'...\'::,lOOOdoNMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOl\'\':ok0XNWWWNN,.cdkkooccl;....\',;;\'...,d000ddWMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKd:\';lxOKXXXx .\':cc:::::;,,\'..\'\'..cOOklOMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNOo,.,cxOK\' ..,;:cllcc:,\'.\'\',ooclXMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXx:.,cl.. .;.....,:lllc;\';:c\'.c0MMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOo:. ..;oo:,..\',;,\',lx, lWMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXxc\'....;oxo:\'..;do..OMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXkl. .,lxxdd:.cNMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXx:....;..OMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXkl;oWMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/8807/images.txt","Components","0","","105, 8285, 528, 531, 10821, 9264, 529, 530, 8662, 10820",""