"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8819","BOB-08819","SparkFun MP3 Breakout - VS1011E-L","
The VS1011 is a great MP3 decoder, and with this breakout board, it\'s easy to drop it into any project. The VS1011 is capable of decoding MPEG 1.0 & 2.0 audio layer III (MP3) and WAV (PCM + IMA ADPCM) formats and can drive 30 Ohm headphones with no additional power supply.
Features:
- Separate Audio and Digital 3.3V supplies
- Onboard 12.288MHz oscillator* 1.4x1.2\""
- 1.1\"" between headers
Documents:
","The VS1011 is a great MP3 decoder, and with this breakout board, it\'s easy to drop it into any project. The VS1011 is capable of decoding MPEG 1.0 & 2.0 audio layer III (MP3) and WAV (PCM + IMA ADPCM) formats and can drive 30 Ohm headphones with no additional power supply.
**Features:**
* Separate Audio and Digital 3.3V supplies
* Onboard 12.288MHz oscillator* 1.4x1.2\""
* 1.1\"" between headers
**Documents:**
* [Schematic](http://www.sparkfun.com/datasheets/BreakoutBoards/VS1011-v13.pdf)
* [Eagle Files](http://www.sparkfun.com/datasheets/BreakoutBoards/VS1011-v13.zip)
* [Datasheet](http://www.vlsi.fi/fileadmin/datasheets/vs1011.pdf) (VS1011)
* [Example Config Code](http://www.sparkfun.com/datasheets/PCB/vs1002_Sine_Test_Tone.c)
","2008-08-15 16:40:13-06","19.95","19.9518.9517.9616.96","","","1","","","","","","8542.39.0000","52mm","55mm","4mm","0.0108lbs","
.,:okd.
.\':ox:,;;,;ol.
.;lxOOOOx. .\'Ok;
.,cdkOOkldOOOOkl:;;ldc;,\'.
.,cdkOkkOkdkkloOOOOOOOOxl,,,:,c.
.:okOkkkkkOkxl.\'dOOOOOOOOk;,:okd,c,\'\'.
.,lxOOOxcx00kdkkOd:lloOOOOOOOOOOOOkc,;c:;l;,.
.,cdkOkkOOdc\';.l0xll:;,coOO00OOO000OO0OOxkOOx,;,.:\'.
.\':dkOOOOkkxoldo,\'ll..\'lddkkkxdx00OOOOOccdkO000x::dl::c,\'.
.\':oxOOOOOkdokOO0OoclkxxOdkO0000o;ooxkdxOOOOOo,lOOdxkOOxl,;,:;o,.
.;ldc::::ckOOOl\' lk0OxloO0O00O000OOOkxooodxkkkxlcxOx\':lcl;,:cdkx,:,,\',
.lOc......;OOOOo:cox;:ccOOOkcoxO0xoooxOOkkkkkkkOd:cOO0kdl:xOkdl\';c:;lc,\'
.:d:\'..\':kOOOOOOOOOddOOOOOOkccO0doxkOO0Okkkkkkkkkl:dOdcddd;;coxOOd;;,\'\';.
\'lkdocllo:,oOOOOOOOdkOOddO00Od:;odkOxdxkkkOOOO0Od::x000000koc:,,cdl;l;.\'.
.;c\',\'l,kOxxdd;oxl:cxOOkdx00kl:;cdxkkkOOOOOkkxdlck0000000d:ldkOko:,,:;c:,
.,:,ol;:l:;odkOOdcc;xxxx0000Odc::ldxkkkkxdlc:;;:OOO0OOO0000O:;\';cxxl;;;\',.
.;c;::l;xkolkOOxdkkO000O00O0koc;cxOoll::::cldkOOOOO0OO0000kkOOdl,,c:;;o,;.
\'ccc:;;;:ox0000000Ocoo:d0000xdkkx::cldxoc:cO000OkO0OOO000000dlxOOkl,\',.:..
.;::co:ldo:,d0OOOOo,;l:o00OOOOOOOkO00O::xkkO0d;cxOOOOOOOOOOOOdl;.,ll;cc,,.
.,;c\';\'c;okOOxl:\'lxoxO0OOOOOOOOO0000OkOOl;dk0kc,lxOOOOOOOOOOoldOOkxc;,;\':,\'
.;c;oo,ll;\':ookOOO000OOOOOkdoO0O0k::dOOd::oO0d:,lOOOOOOOOOOOOo;\';cxoolokOo.
.,::\',,:lOOkoc,,ckOOOOOO:;loxOxoodc;coOOl;;xOxdoOOOkol:xxkOOxdOOOOo;;;;;:x:
.;::o:,::,;dxOOkxOOkO0kokkkkOkocdko;;OOdlxOOOOO:,\'.....\'oOOOOOOO;......cOk,
.,c;:,l,okkxc;llOOO0o:.,O000kodd0OooOOOOOOOOOxc;. ..:ll;\',;kkl,..\'ckko:.
.;;lc;,;,llxOOkdkOko,,coOOOOOxlOOOOOOOOO000kc...\':lo,:..;;loxOOOOxo:,..
.,:;c:d;oxl;.,,xOOOkxOko:lxOOOkdOOk,,\'oO000Oo:oo.;,\'c:dxOOOOxl:\'..
.,,c,,,:;lxOOkdc;xO0Odcc:dkdod00k. .cokkl,.;\':;coO00Okdl;\'..
.,:::oo:lo;\'\';ok00000x:od,cl:d0Ol:c;.\'.;.;lOO000kdc,\'..
.;::,\',;cxO0OddoOOk0000dlxkxd,,..;:;xxkO0Okdc,...
.,:::dc:lxc:;cxOc\'d00Odll\'...:klkOOOOkdc,..
.;c,,.:;xOO00000x:;,.;.;cokOOOOxoc,..
.\'c::oodccllok0k:\',l;lO00kdl;\'..
.:xOl..\'\'\'.\'k00000Okdl;\'..
.,ld. ....;O0Okdc;\'..
.;ddlloddl:,..
.,coc,...
..
","https://www.sparkfun.com/products/8819/images.txt","Breakout Boards,
Audio","0","","116,
115,
553,
10588",""