****<\/sup>Technology\n* High sensitivity SiRFIII chipset\n* Built-in 1000mAh Lithium Polymer\n* Run time: \n * 7.4hours continuous\n * 500hours sleep\n* Selectable time between records\n* Selectable log sentences (RMC, GGA, GSA, and GSV)\n* Built-in charger (automotive compatible)\n* DC charge input of 6-14V\n* Works with SD cards up to 2GB\n* Tri-color status LED<\/p>\n\n
Weight:<\/strong> 5.2oz (148g)<\/p>\n\n**Demos (open with Google Earth): **<\/p>\n\n
\n- Trip to William's Peak<\/a><\/li>\n
- RC sailplane flightpath<\/a><\/li>\n
- Casey's Lunch<\/a><\/li>\n<\/ul>\n\n
Features:<\/strong><\/p>\n\n\n- EM408 GPS receiver<\/li>\n
- Roving Networks RN-41 Bluetooth\u00ae<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n
- Schematic<\/a><\/li>\n
- Firmware<\/a><\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We are no longer carrying this product. This page is for reference only.\n\nThe GeoChron Blue is an enclosed, self contained, fully configurable, GPS logger with Bluetooth\u00ae****<\/sup>capabilites. Insert an SD card, turn on the power switch and the unit will start logging. Checkout the datasheet below for the full description of this feature rich device! Unit does not include SD card. Please see the SD card listed below if you need one.\n\n Note : Blue Tooth password is 1234. \n\n\n\n****<\/sup>Technology\n* High sensitivity SiRFIII chipset\n* Built-in 1000mAh Lithium Polymer\n* Run time: \n * 7.4hours continuous\n * 500hours sleep\n* Selectable time between records\n* Selectable log sentences (RMC, GGA, GSA, and GSV)\n* Built-in charger (automotive compatible)\n* DC charge input of 6-14V\n* Works with SD cards up to 2GB\n* Tri-color status LED\n\n**Weight:** 5.2oz (148g) \n\n\n\n\n**Demos (open with Google Earth): **\n\n* [Trip to William's Peak](http:\/\/www.sparkfun.com\/datasheets\/GPS\/WilliamsPeakTrip.kmz)\n* [RC sailplane flightpath](http:\/\/www.sparkfun.com\/datasheets\/GPS\/WAAS_Flight.kmz)\n* [Casey's Lunch](http:\/\/www.sparkfun.com\/datasheets\/GPS\/Casey-Lunch.kml)\n\n**Features:**\n\n* EM408 GPS receiver\n* Roving Networks RN-41 Bluetooth\u00ae\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/GPS\/geochronblue_datasheet.pdf)\n* [Schematic](http:\/\/www.sparkfun.com\/datasheets\/GPS\/Geochron%20V12b.pdf)\n* [Firmware](http:\/\/www.sparkfun.com\/Code\/Geochron%20Blue.zip)\n\n","date_published":"2009-01-23 19:11:56-07","price":149.95,"qty_price":{"1":149.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"110mm","pack_width":"74mm","pack_height":"30mm","packed_weight":"0.3344lbs","ascii_art":"\n\n\n\n\n\n\n\n .;cllc;.\n .;ok00XXXX00kc.\n .,oOKKKKKKXXXKKXKKKOl.\n 'cxkdooooooooodddddddddxxxc.\n .:dkxoccccccccccccccllllccccccoxxc.\n .;oxxdlcccccccccccccc;;:clllcccccccccoxxc.\n ,lxxdlcccccccccccccc;'. ,:cccccccccccccoxxl.\n .:dkdlcccccccccccccc:,. ......;olccccccccccccOKOc.\n .;okxolcccccccccccccc;.. ...'. .. ,llcccccccccck0000kc.\n 'lxkxllccccccccccccc:'.. .....,.. .';cc:ccccccccck000KKK0k:\n .cdkxolllllcclcccccc:,''.......,:;''.. ..,:c::::ccccccccccO0000KOKOkc\n .:d0KOllllcclcccccccc;'......',,.. .'......',:c::;::cccccc:,,;ccl000O00OOOOc\n .,lO00000dllllllllccl:;'......'',..:::l;....,;ccc:;:cllllccccc::;.,cl000OOO00Ok;\n .d0KKXKK000olllllllc:'......''',..;ccllllllc:c:::::cclllllllccccccccodkOOO0OOOOOk,\n .k00K0K0K00Olllllllc'..'..'.''..;clllllolllc:::::ccccccc:cllcccccldxOO000OOOOOOOOk,\n .x000000000xlllllllllc;;..''':llclllllllccc::cllcccc:;;.'cccccodkOO000OOKXWXOOOOOx'\n .dOO0000000ollllllllllllc;clllllllcllc:;;clllllllc:;'..;:cloxOO0000OOOklWNWXOOOOOx.\n dOkOO00000dllll;;::cllllllllllllc',;;cllllllc:;:cllcccldkOO000000OOOOOKXNMKOOOOOc\n .xOOOOOOO000Oxollc;,,;cllllllll:;,:llllllllcc:::cllloxkO00KKKXXK0K0000KWNK000Oxc.\n .xOOOOOOOOO0000Oxoll:;cllllllllllllllc::,'';llllldxO0000KKKNNNNKKK00000000ko;.\n .xOOOOOOOOOOO00000Odlllllllllllllllll:,..,:cloxk000000KKKKKKK00KK000000kl'.\n ,kOOOOXX0OOOOOO00000kxxxxxxxxxxdddddddddddkO000000000K0kd0KK0KKK00Oxc.\n .;dO00XWNK0OOOOOO0000000000KXXK00000000000KKXXXX0K00KKKKKKKK00Od;.\n .'ck00KNWXKOOOOOO00000000XXNXX0000000KKKKNNNNX0K0KKKKKK00kl,.\n .,oO00KNWX0OOOOOO00000KKK00000K0KKKKKKK0O0K0KK0KK0Od:.\n .cx000XWN0OOOOOO0KKXXXXXK0000KXKkdOKKKXKKKKKOo;.\n .,oO00K000O000O0KKKKKK00000KXKKKKXXKKK0kl,.\n .:x0000000000KKKKKKK0000KXKXXKKK0xc'.\n .'lk0000000KKKKKKK0000KXKK0Oo;.\n .;dO0000KKKKKKK000KK0kl,.\n ..ck00KKKKKKK0KOd:..\n .,dOKKKKKOo,.\n ..','.\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8823\/images.txt","categories":[{"97":"Widgets"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/7\/2\/08823-03-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/7\/2\/08823-03-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/7\/2\/08823-03-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/7\/2\/08823-03-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/7\/2\/08823-04-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/7\/2\/08823-04-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/7\/2\/08823-04-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/7\/2\/08823-04-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/7\/2\/08823-05-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/7\/2\/08823-05-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/7\/2\/08823-05-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/7\/2\/08823-05-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/7\/2\/08823-01-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/7\/2\/08823-01-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/7\/2\/08823-01-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/7\/2\/08823-01-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/7\/2\/08823-02-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/7\/2\/08823-02-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/7\/2\/08823-02-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/7\/2\/08823-02-L.jpg"}],"related_products":[15314]}