{"id":8843,"sku":"LCD-08843","name":"Color QVGA 2.3\" 320x240","description":"
Replacement:<\/strong> None. There is no direct replacement for this item. This page is for reference only.<\/p>\n\n This is a compact 2.3\" diagonal color 320x240 pixel QVGA screen found out the inside of many cellular flip phones. These are meant to be deeply embedded, but because of the wonderful economies of scale, we can offer them for very low-cost.<\/p>\n\n The ribbon connector is 33pin with 0.8mm pitch. Comes with small adhesive backing on ribbon connector.<\/p>\n\n You can actually see through the glass. Unit does not come with a backlight, but it does mount very nicely to a specially designed backlight related below. The ribbon folds around the back of the backlight frame and has a cut-out in the ribbon for our smaller 1.1\" QVGA display.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n