"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8845","BOB-08845","Lantronix XPort Breakout","
**Replacement: **BOB-09965. The new version has a corrected pinout to match the new connector. This page is for reference only.
This is a breakout board for the Lantronix XPort embedded device server. The board takes all signals and breaks them out to a 0.1\""-spaced header for easy prototyping on breadboards or perfboards.
This is the bare board only. The Lantronix XPort is sold separately.
Features:
Documents:
","**Replacement: **[BOB-09965](http://www.sparkfun.com/commerce/product_info.php?products_id=9965). The new version has a corrected pinout to match the new connector. This page is for reference only. This is a breakout board for the Lantronix XPort embedded device server. The board takes all signals and breaks them out to a 0.1\""-spaced header for easy prototyping on breadboards or perfboards. This is the bare board only. The Lantronix XPort is sold separately. **Features:** * 1.25x0.8\"" (32x20mm) **Documents:** * [Lantronix XPORT Integration Guide](http://www.sparkfun.com/datasheets/BreakoutBoards/XPort_IG.pdf) * [Wiring Example](http://wiring.org.co/learning/topics/ethernetlantronix.html) ","2008-10-30 15:37:48-06","3.95","3.95","","","1","","","","","","","mm","mm","mm","0.0045lbs"," .;l:\' .,looodxxl;. \'ldollooolooxxdc\' .:dkxlc:::codkdooodxxo;. .:dxxxxkdc:;;:oxxxxkxdoooxxxl,. ,oxxxxxxxxxxxxxxxxxxxxxxxxdooloxxd:\' .cxxxxxxxxxxxxxxxxxxxxxkxdxxxxxxxolloxxxl,. .:dxxxxxxxxxxxxxxxxxxxxxxxdox:kxxxxxxxxdolodxxd:. .;okkkkkxxxxxxxxxxxxxxxxxxdkokxxkxkOkkxxxxxxxxdoolol::;. ,odollodxxkkxxxxxxxxxxxkxddkdxokkOlklo00Okkxxxxxxkcldkl,xxdc\'. .:lodlc::clodkkxxxxxxxxxxxxoOcxkkdxdd0O00000000Okkxxxkxooddoooxxxo;. .cxxxkdc,\',,:lxxxxxxxxxxkdkoxkkkxk0kOkx0000000000000Okkxxxxxxxxxooodxxdc\' \'clodxkxxxooodxxxxxxxxxxkdkdkOOdkdl000000000000000000000Okkxxxxxxxxdooodxxo;. ..,coddxxkxxxooodxxxxxxxxxkxkkoOO000000000O00OO000000000000OOkkxxxxxxxxoolxllo:,. ...,coddxxkkxxdoooxxxxxxkxkxdkxkkO00000000OO00000000000000000Okkxxxxdlcdxxddl:cl\'. ...,codddxxkxxxooodxxxxxxxxxxkxkkOO000000000O0000000000000000Okooddollddxxdclldc,. ...\':ldddxxkxxxdoodxxxxkxxxxkkxxkkO000000000000000000O000kxdodOO0OOooodllkdolc:. ...;coddxxxkxxdoodxkxxkkxxxxxxxkkOO000000000000000Oxxk00kOxodkxklOlkl:dlo:\' ...\':ldddxxkxxkloolcckxxxxxxxxkxkkO0000OO0OOOxxxOOOodOO0koolxdlkldooc\'. ....;ldxdxxkdooolldxxxxxxxxxxxxxkkOO000OddkOOO00kkoddocxxdoldol;.. ...,codddxkkxxxooodxxxxxxxxxxxxxkddd00OOkdokkkdoodd;xodoc,. ...\';lddxxxkxxxdoooxxxxxxxxdoodl:coO00Oxoodxlkooxxo:.. ...,coxxxkkkxxxooodxxoc;dxxxxoxxdxdcdkxdldxxc\'. ...,coxxxxkkxxxooldxool;odxxxcdlx;ooodo:.. ...\':ldxdxxkxl:cldxxdocllolxoloddc,. ....;coddxxxd::cooclddxloool:.. ...\':ldddxxc:co;;olooc,.. ....,clocc:;:ool;.. ...\';:c:c:\'. ..... ","https://www.sparkfun.com/products/8845/images.txt","Breakout Boards","0","","116",""