"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8852","SEN-08852","RFID USB Reader","
Replacement:SEN-09963. The new revision uses SMD headers for the RFID module, and has a solder jumper which allows you to disable or enable the buzzer. This page is for reference only.
The RFID USB Reader is a simple to use, USB to serial base unit for the ID-2, ID-12, and ID-20 readers. Simply plug a reader into the headers and attach a miniUSB cable. Open a terminal program of your choice at 9600bps 8N1, then scan your 125kHz ID tag and the unique 32-bit ID will be shown on the screen. The unit is based on a FTDI chip and comes with a read LED and buzzer.
This product does not come with the RFID reader. ID Readers are listed below.
Features:
Documents:
","**Replacement:**[SEN-09963](http://www.sparkfun.com/products/9963). The new revision uses SMD headers for the RFID module, and has a solder jumper which allows you to disable or enable the buzzer. This page is for reference only. The RFID USB Reader is a simple to use, USB to serial base unit for the ID-2, ID-12, and ID-20 readers. Simply plug a reader into the headers and attach a miniUSB cable. Open a terminal program of your choice at 9600bps 8N1, then scan your 125kHz ID tag and the unique 32-bit ID will be shown on the screen. The unit is based on a FTDI chip and comes with a read LED and buzzer. This product does not come with the RFID reader. ID Readers are listed below. **Features:** * 1.4x1.2x0.57\"" **Documents:** * [Schematic](http://www.sparkfun.com/datasheets/Sensors/ID/RFID_USB_Reader-v14.pdf) * [Eagle Files](http://www.sparkfun.com/datasheets/Sensors/ID/RFID_USB_Reader-v14Eagl.zip) * [USB FTDI Drivers for Linux, MAC, and PC](http://www.ftdichip.com/FTDrivers.htm) ","2008-10-03 09:09:05-06","24.95","24.95","","","1","","","","","","","mm","mm","mm","0.0144lbs"," .,:,.. \':......:c\'. \'coddc,...,c;,.... \'coddddddddddddol:,:.... .;..:ddddddddddddddddoc;,;:\'... .:c;:;oxkOKKkxddddddddddddddodoll\'... .,c;;,coxk0XKKKKKddddddddddlllodxddddll,... .;oo::loxkOKX0KKXNWKdddooxddlcccolclodddk0l,,:\'.. .;oddddddk00XX0KNNNWNNkxxx:dddl:ccccll:ccodOOxdl:,\'c\'... .,ldddddxO0KKXKKXNNNWWNKK0kdOdX0xolcc:clcloddkOkdddddol;,;,... \'ldddddxkOKKKXKXXNNNNNXK000kOkk0NNNX0OkxkkkkkOKK0xddddxxxxxl;\'.,ol,. \'cddddddxokXKKKKXNNNNNNK00OOOOxxxkk0XWWWNNNXXXK0kdloxxxxxxxxxxdddc\'...,::. \'cdddddddxxlcKWWNNNNNXKKK0OOOO0000Od0XXO0OO00K0000kc;lxxxxooldddddddl,.. .;oc\' .cddddddddddxkOkXNWNNNK0OOOOkk0000000000KKxoOkkO0X0Oxkxxxdddl:,..:dddddddolloc,. .;lloddddddddddxOOd000K0OkOOkkO0000000OOO0K0xdxkOKX0000Odddxdddddocodddddddddoc,. .;l\'....\'odddddddddddxd:...cddk00000OOOOO0XKkdxkkOXXO00KXXOdddxdddcc:odddddddol:,. ,:l;...,:odddddddddl;. ....:xKK0000OOKKOxxkkO0XKO00KXXXKxddxxdddc. .dddddoc;.. .\';coddddddddddl,,,,, .:, ..\';ckKKKOxodxK0KX000KKXXX0Okxxxdddddddclddol:\'. .,:loddddd;. lc.\'... :l \'0NxodllkNXXKXXKXXK0OOOOxdlc:ldddddolc;. .,::codo;d:. . ...\'\'\'. .:;xkOoodxKWNNXXXXKOOOOOkdl;:,;:lddol:\'. ..,;:c\'xOOx:. .\'c\'.. .:c;,..;lxxocdKKNX00OOOOkxxlcc;lcddol:,. ..,;,,c0XKx;. .,cllodd, \'cdxkodkkkkkkkkxllldddlodol:,. ..,,;ckXXk.;; \'loddxddddddddxxxxxxxdc;:c;:dddoc;\'. ..,,;c\'l0o .oddddddddddddxxdl,\'odccddol:,. ..,;;:lc;;oddddddddddddddo,,\';cdddoc;.. ..,;;:coddddddddooodddddolddol:\'. ..\';;:codddc.....;odddol:,. .\',;;:llc:;;;;oolc;.. ..\'\',:cclol:,.. .\',,.. ","https://www.sparkfun.com/products/8852/images.txt","Sensors","0","","13198, 11827, 11828, 11862, 11301, 13244, 13243, 13030",""