"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8860","COM-08860","Super Bright LED - Blue 10mm","
Huge 10mm through-hole LEDs. Mood-light an entire wall!
Features:
Documents:
","Huge 10mm through-hole LEDs. Mood-light an entire wall! **Features:** * 465-470nm Blue * 3.0-3.4VDC Forward Voltage * 80mA Forward Current * 30 degree viewing angle * 8,000-10,000 MCD output **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Components/LED/Blue-10mm.pdf) * [LED Tutorial](https://learn.sparkfun.com/tutorials/light-emitting-diodes-leds) ","2008-09-10 16:14:12-06","3.95","3.953.753.56","1","","1","","","","","","8541.40.2000","10mm","10mm","33mm","0.0032lbs"," ..\'\',,,,\'\'.. ..\',;;;::;:;;;,,\'. ..\',:::::::::::::;;\'.. ...\',;::::ccc:::::::;,\'. ..\',,\'..\':ccccc;..\'::;,.. ..\',;;....:ccccc,...,c:;\'. ..\',;;....:ccllc;...;c;,.. ..\',;;....:ccccc;...;c:,.. ..\',;,....:cc:cc,...;:;,\'. ..\',,,....;::::;,...,:;,.. ..\'\',\'....,;;;,,\'...\';,\'.. ....\'\'..... ... ..,\',,.... ..\'\'\'.... ........ ....... .. ....... ............. ... .;;;. ,;;, .loo\' colc ,ddd, lxxo. ;ool; .lool. ;loc, .;ool, .\':;. \'c;,. \' . . . . . \' . . . \' . \' . \' . \' . \' . \' . \' . . . . . . . . . . . . ","https://www.sparkfun.com/products/8860/images.txt","10mm","550","","12903, 112, 8862, 8377, 8861, 13326, 11841, 14562",""