ProtoBoard TQFP80 0.65mm Pitch

Replacement: None. We are no longer carrying this board. This page is for reference only.

This breakout board allows for standard surface mount, SMD and SMT, TQFP 80 pin packages with 25mil (0.65mm) spacing between pads. The PCB uses a double copper layer plated through-hole surface mount design. The circular outline gives the user identical chance to access the board in any direction. Also, double 80 pin footprints on both sides giving user the second chances to use the board. These work great with our protoboards.

Check out our Surface Mount Soldering Tutorials!

  • 80 pin, 25mil (0.65mm) spacing.
  • 2 inch diameter (50.8mm).
  • Three 4-40 standard screw holes for fixing board position.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.