"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8917","CAB-08917","CAT 6 Cable - 10ft","
This 10ft Category 6 (CAT 6) Ethernet cable is the solution to your internet working needs. With a speed of up to 500MHz you can connect to your LAN/WAN segments and networking gear at maximum speed. Also, with its superior connector you get a cable that is built for speed and endurance.
Check the related items below for different lengths of CAT 6 cable.
Features:
- UTP 24AWG
- 4 Twisted Pairs with PE Divider
- Stranded 568B
- EIA/TIA TSB-40A ETL Verified
- Contact Gold Plating 50u\""
- Molded Strain Relief
- Category 6
- 550MHz
- UL listed
- CSA listed
- CMG
- 10 feet
","This 10ft Category 6 (CAT 6) Ethernet cable is the solution to your internet working needs. With a speed of up to 500MHz you can connect to your LAN/WAN segments and networking gear at maximum speed. Also, with its superior connector you get a cable that is built for speed and endurance.
Check the related items below for different lengths of CAT 6 cable.
**Features:**
* UTP 24AWG
* 4 Twisted Pairs with PE Divider
* Stranded 568B
* EIA/TIA TSB-40A ETL Verified
* Contact Gold Plating 50u\""
* Molded Strain Relief
* Category 6
* 550MHz
* UL listed
* CSA listed
* CMG
* 10 feet
","2008-10-23 15:26:06-06","2.95","2.952.82.66","","","1","","","","","","8544.42.9000","160mm","200mm","10mm","0.2650lbs","
.....\'\'\'\'\'\'\'\'...
.\',:cooddxxxxxxxkkkkkxkkxdo:,\'..
..,:lodxxxxkkkkkkkkkkkOOOOO00000000Okxdoc;\'.
.,coddxkOOOOOkxdddxkkkOOOOkxxddddddddxxxxxxxddddd:.
.,coodkOOOOxdddxxkkkkxdolc::;;,,,,,,,,,,,,;;:clddddoodkxl;.
.\':oddxOOkxdddxxkkkxdlc;,\'..................\'\',,;;;;:ldkxookOkdoc\'
\'coolllodddxkkkkdoc;,\'..... .....\',,;::coddoxkxxddd\'
.:odlc:lddxkkkxoc;\'..... .....\',,;:ddldxlxdxkc.
.;lolooddxxkxxdl;\'... .....\',dooodxlkdxxl.
.codllodkOkxdol;\'.. ....:dolxddxxxoko:
;odxlddxkxdol:,.. .,dolclxoxkxdxo:
.ldxkdxkxdolc;\'.. .cdol:,ddoxOdxxl,
.odOkdddooc;\'... .,cddol;\'looxOkxxl:
:dkOddol:,.... .,coxdooc\';lodk0kdol,.
.odOoooc,.... .\';coocldoooc:odxxkkdol:.
.ddoooo,... ..,:ldxo:,,ldoooodkOkxooll:.
coodOd\'.. .\';:odddl::,\',;lodxkOOOkdolllc;.
.cod0Kkd:. .\'\';:coodxxkxdolodxdkkkOOOkxdoooool;..
\'loddkO0Oxoc;\'.. ..\'..\',;cddxdxxkkkOOOkkkxxkkkxkxxdooooloodol;..
\'lxdloddxxkO0kxxdddodoolooooxkxkxddxxkkkxxkOkkOxxdoolloddxxxdddooddddo:\'.
.\':ocllodkkxdxddxlc;;cddxxxxxkkkkkkOkxxddxxxxxxkxkkkxxxxdddddxxxdl:,.
.\';\';\'..;oxkkkkkk:..\'cdddxxxkkxkkkkkkxxxxxkOkkkxxxxxxxxxxxdol:,..
.;\'\'. ...\':odxkOkllxdxkkxkkkkkkkxxxxxxxxxxkxxxxkkxxdoc:,...
....,;:codxxkkkkOOkkkkkkkkkkxxxddoolc:;,....
.........\',,;;:::;;;;,,,,\'\'......
","https://www.sparkfun.com/products/8917/images.txt","Cables","0","","643,
8534,
716,
8915",""