"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8921","CAB-08921","Audio Cable 3.5mm Extension - 6 ft","
Description:****3.5mm (1/8 inch) stereo jack, male connector to female connector. Perfect for extending the length of your headphones or computer speaker system audio cord. Don\'t be limited by the short length of cable that normally comes attached to headphones and speaker systems specially designed for computers and video game consoles. This extension cable allows you to place your listening position any place in the room.
Features:
","**Description**:****3.5mm (1/8 inch) stereo jack, male connector to female connector. Perfect for extending the length of your headphones or computer speaker system audio cord. Don\'t be limited by the short length of cable that normally comes attached to headphones and speaker systems specially designed for computers and video game consoles. This extension cable allows you to place your listening position any place in the room.
**Features:**
* 6 feet
","2008-10-23 11:21:13-06","2.95","2.952.82.66","","1","1","","","","","","8544.42.9000","140mm","50mm","15mm","0.1060lbs","
...
.,cok0KKKKKOd:
.;d0Odood0NNNXKOXXO;.
,oOOxdoxO0XWWNWMWXXX0OKO;
.:kOKXXXKKKNWWWWWMMMMNKO00KO\'
.lOO0XXKKKXXXXXNNNNWWWN00KX0Ox0k\'
cO0OKNX00KKKKOxdollcok00KK0OOOoc00\'
,kOOOXN00K0xl;\'...\':ok0KKKOOkxONKoxKl
\'o0000XKO0kc\'...\':lx0KKKK00Oo,.,lKXkO0c
.:x0K0OKK0O0OxxxkO0KKKKKKKKKOl. .\'lKKXKk.
................ .,:,,d00KKKKKKKKKKKKKKKKKKKKXX0xl\'.. ..:O0XXO:
.;ldk0XXNNNNXXXXXXXXXXXXXKKKKKKKKXXK0KKKXXXXXXXXXXXXXXK0kdc,... .,d0KNKk:
;d0XNNNNNNNXXNNNXXXXKKKKXNWWWWWWWWWWWWW0KXXXNNNNXXK0Oxdl:,...... .:x00KK0x,
.lO0NWWNNNNNX0OkxxxxxxkkO0KXWWWWWWWNXKK00KNXKK0OOkdolc:,\'\'..... .\'cx00kkOOkc.
,x00OkNNNWWWNWWWWWWWWWWWWWWWWWNNWNXKKKXXXXXNN0Oxdoc:;,\'..... .\':oO0kdclxOkl.
lXKK0NX0ddxk0XNNXK0Okxdoolc::cdkKXXNNXK00KKKKxc;,\'.... .:oO0ko:\'.cxOxc.
.KNX0KKKx0NXOxl:,\'.........;oOXNNNXK000000kl;.... ;d0Od:....ckkd;.
l0NdoKKKKxc\'.... .,lOXXXXK000KK0Oxc,.. .cO0x:. .lkko\'.
;KKK0ONXXKxc,.. ..;o0KXXKKXXXKK0Oxc\'. cO0d\' .lOkl.
:0NOXXXONNNNXXXK00KKXNNXXNNNNXXK00xc\'. :O0d. ckkl.
.d0KNNNXXNWWWWWWNXK0OkOXNXXKKKK0o\'. ,k0x\' ,kOd.
.:kKKXNNNNNNNNNXXNNNXXXNNXXKk:. .dOO; .dOx;
..;kKKXXXXXXXXXXXNNNNNXKkc. cOOo. :loOkl.
.,okKXXNNNNNNNXK0xl,. .l000Ox\' .c0XXXKl
..,;:cc:;,.. \'clxKXXXXX:.lOK000XXO\'
\'oO0O000KXNNklOK0OkO0Ol.
\'lO000OkOKXNN0okK00OkOOk:
,lOOOkkk0KXXNN0ldXXXKOkkOd\'
\'lld00kO0KKXK0k:,cXlcdkX0dc.
..kd.0K0KOxdc,..\',k:,ccXk..
,:.kOoc,\'......\'\',;do:.
..;;.... ...........
","https://www.sparkfun.com/products/8921/images.txt","Sound","0","","11143,
8032,
12639,
11144",""