Penn Engineering<\/a>. The beauty of this nut is that it can be reflow soldered onto a PCB! Once mounted, you screw directly into the nut in the PCB. Reduces the amount of loose hardware on your PCB. 0.062\" length and 2-56 thread.<\/p>\n\nDocuments:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We do not have a direct replacement for this product. This page is for reference only.\n\nThis is a carbon steel surface mount right angle spacer and nut from [Penn Engineering](http:\/\/www.pemnet.com\/). The beauty of this nut is that it can be reflow soldered onto a PCB! Once mounted, you screw directly into the nut in the PCB. Reduces the amount of loose hardware on your PCB. 0.062\" length and 2-56 thread.\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/Components\/General\/smtdata-1.pdf)\n\n","date_published":"2008-11-13 08:57:51-07","price":0.95,"qty_price":{"1":0.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"mm","pack_width":"mm","pack_height":"mm","packed_weight":"0.0006lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n ...........\n .......... .. .........\n ................ ..... . ..\n ............ ........... ..\n ............. . . ...... ..\n ............ ...',,,,,''... .\n .... . ... ...',,,,,;;;,,,,,'.. .\n .... ......''''',;::cc::,....'.. .. .\n .... ... ............,:coooll:;'....... .. ... .\n .. ....... ..... .,:ldkkOOkkdl;....... .. ......\n ... ...... .... .',coxO000000kxl;....... .. ......\n ... ..... .. .',lxO0KKKKKKK0Oxl;....'. .. .....\n .. . ... .,lxO0KKKKXKKKK0Oko'...' .........\n .. .. .. ....ckO00OOOOOO00000Ok;.''. . .......\n ... . . ..'.,xOOkkkOkkkkkkkkk:.,'. .......\n .... ... ...........:dkkkkkkkkkxo:''.. ... ..\n ..... .. ............',;:ccll::;,'...... . .....\n ...................................... ..\n ............... ....................... . ..\n ................... ..................... ...\n .......................................... ....\n ....''.....''''................'',............\n .....''''''''',;;;::;;;;,,,,''.'''........\n .....''',,,,,,;;;,;;,,,,;,,'''........\n ...''''''',,,,,,,,,,,'''..........\n ....''',,,,,'''''''.........\n .....................\n ...............\n .....\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8989\/images.txt","categories":[{"53":"Prototyping"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/5\/08989-03-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/5\/08989-03-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/5\/08989-03-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/5\/08989-03-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/5\/08989-04-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/5\/08989-04-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/5\/08989-04-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/5\/08989-04-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/5\/08989-01-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/5\/08989-01-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/5\/08989-01-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/5\/08989-01-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/5\/08989-02-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/5\/08989-02-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/5\/08989-02-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/5\/08989-02-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/5\/08989-05-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/5\/08989-05-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/5\/08989-05-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/5\/08989-05-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/5\/08989-06-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/5\/08989-06-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/5\/08989-06-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/5\/08989-06-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/5\/08989-07-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/5\/08989-07-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/5\/08989-07-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/5\/08989-07-L.jpg"}],"related_products":[8993]}