Penn Engineering<\/a>. The beauty of this nut\/riser is that it can be reflowed or hand soldered onto a PCB! Once mounted, you screw directly into the riser on the PCB. Forms solid right-angle connections between boards. Reduces the amount of loose hardware on your PCB. 0.188\" length and 2-56 thread.<\/p>\n\nDocuments:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We do not have a direct replacement for this cable. This page is for reference only.\n\nThis is a zinc diecast surface mount (SMT) right angle spacer and nut from [Penn Engineering](http:\/\/www.pemnet.com\/). The beauty of this nut\/riser is that it can be reflowed or hand soldered onto a PCB! Once mounted, you screw directly into the riser on the PCB. Forms solid right-angle connections between boards. Reduces the amount of loose hardware on your PCB. 0.188\" length and 2-56 thread.\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/Components\/General\/smtdatarightangle.pdf)\n\n","date_published":"2008-11-13 09:00:58-07","price":0.95,"qty_price":{"1":0.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"mm","pack_width":"mm","pack_height":"mm","packed_weight":"0.0022lbs","ascii_art":"\n\n\n\n\n\n\n\n\n . .\n ............\n ..................\n ..... ..............\n . ';::'',. ........\n . ..,cc:'';;. .......\n .....;coc,,:;. .. ....... .\n .....,,:clol;,:c,.'. .... .......\n .......,ccooc;;'.. ....................\n ... ...... ........ .;cc:. .....\n ... ...... .... ..... .cxxxdxxd:. ...\n ... ............ .. ....... ,ldxxxdodxxdd:...\n ... .... ... .... .... .:dddddddoloddo:.\n .. . .......'. . ... 'cddoooddddoccc,.\n .. .... .......... ... .;loooooloddddl;.\n .. . .......... ....... ;ooolllllllool;. . ...\n .. ..... ..... . ......;lllllllll:'. .. .'...\n ..... ....... . . .....':ccc:,. .. ..''''...\n ..... ...... . . ...,,'.. . ...'''..\n .... ...... . .. .. .. ..'...\n .. ...... .. ......\n ......... .. .... .... . .\n ....... . .... . ......\n ... . .. ..... ....\n . .'... ....\n . .. ....... ....\n .. . ...... .\n . . . ...\n . .. ....\n .....\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8990\/images.txt","categories":[{"53":"Prototyping"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/6\/08990-03-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/6\/08990-03-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/6\/08990-03-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/6\/08990-03-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/6\/08990-04-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/6\/08990-04-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/6\/08990-04-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/6\/08990-04-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/6\/08990-01-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/6\/08990-01-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/6\/08990-01-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/6\/08990-01-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/3\/1\/6\/08990-02-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/3\/1\/6\/08990-02-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/3\/1\/6\/08990-02-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/3\/1\/6\/08990-02-L.jpg"}],"related_products":[8993]}