"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8997","COM-08997","Mini Button Pad Set - Black","
Replacement: None. We do not have a direct replacement, but are looking for one. This page is for reference only.
This is a button pad set that is designed to mount in a project enclosure. Comes with a black button pad and bezel.
The silicon rubber buttons have small conductive pads on the back side of the button to allow for shorting traces on a PCB - like the button mechanism inside a TV remote. Each button has a small 3mm hole for smaller 3mm LEDs. We have not (yet!) found an LED that will show through these buttons.
The button pad and bezel can be separated into 3 separate button segments or used as is. Each button configuration has 4 mounting holes located in each corner for sturdy mounting in any enclosure.
This set does not include a PCB, but example designs are available below.
Features:
Documents:
","**Replacement:** None. We do not have a direct replacement, but are looking for one. This page is for reference only. This is a button pad set that is designed to mount in a project enclosure. Comes with a black button pad and bezel. The silicon rubber buttons have small conductive pads on the back side of the button to allow for shorting traces on a PCB - like the button mechanism inside a TV remote. Each button has a small 3mm hole for smaller 3mm LEDs. We have not (yet!) found an LED that will show through these buttons. The button pad and bezel can be separated into 3 separate button segments or used as is. Each button configuration has 4 mounting holes located in each corner for sturdy mounting in any enclosure. This set does not include a PCB, but example designs are available below. **Features:** * Height - 0.3\"", diameter of one button - 0.48\"" **Documents:** * [Example Wiring Schematic](http://www.sparkfun.com/datasheets/BreakoutBoards/Mini_Button_Pad_Breakout-v02.pdf) * [Enclosure mounting instructions](http://www.sparkfun.com/datasheets/BreakoutBoards/sm_button_pad_installation.pdf) * [Eagle Files](http://www.sparkfun.com/datasheets/BreakoutBoards/Mini_Button_Pad_Breakout-v02.zip) ","2008-11-19 13:31:19-07","4.95","4.95","","","1","","","","","","","mm","mm","mm","0.0083lbs"," ... \'dKNKkc. ;k0KXXXK00Ol, :O0000000000000Oo;. .cO0000NNNXK0KKK0000OOd;. .l0000000KXNWWNXKK00000O000xc. \'d0000K0000000KXNWMWXK0000000000Ol\' ,kXXXK00NX000000000KXNWMWNXK00000000Occ,. lKNWWNXK0NNXKKK000000000XMWWXK00000000000Od:. ;kKXNNXK0KNNXXXXKKKKKXXNNWWWX00000000000000OOkc. dOOOO000KXWWWNNNNNNNWWWWNNNK0000000000000000000kl, .;oO0OO0KKXNWWWWWWWWWWWNKKK000000000000000000000000d;. .;oO0000KXXNNNNNNNNNX00000K00000K0000000000000O0000x:. .;lk00O0KKKKKKKKK0000KKKKK00KKKKKKK00000000O0000000kc .\'ck0000000000000KKKKXXK0000KKKK00000000KK00000000xoc\' ..cx0000X0000KKKKKNNXKK0000000000KKXXNK000000000000Od;. ..cxKN0O000KKKKXWNNXXXXXXXXXNNNNNNXK000000000000000Od:. ..\'l000O00KKKNWWWNNNNNWWWWWWWWNKK00000000000000KK000x:. ..:d000O00KNNWWWWWWWWWWWWNNKK00K000000000KXNNN000OO0kc. ..:d00000KXNNNNNNNNNXXKK000KKK000000KXWWWXK0000OO000Oo, .,lk00000KKKKKKKK00000KKKK0000KXWMWX0000000O000KKKXXx, .\'oOK0000000000000KKKXXKKKXWMWXK000000000X0KWWWWWXd .,oOK000KK00000KKKXNXXWWMNK000000000KXN00KXXXOl. .\'cx0NXO0000KKKKNNWWWNKKKKKKKXXXXNWK0000kdl. ..\'c0000000KKXNNNNNNNNNNNNNNWWNK000kdo; ..;o000000KXXXKXWWWWWWWWNNXK00Odd:. ..;oO0000000XNNNXXXXXXKK0Oddc. ..;oOK0000KKKXNNXXX0Odo:. .,lk000O0XNNWN0dd:. ..cx000OOOxd:. ..:d00kc. .. ","https://www.sparkfun.com/products/8997/images.txt","Components","0","","8993, 8995",""