Bluetooth Portable Rotary Phone - Red

Replacement:POR-09804. The control board is now populated with an ATMega328 but the new version works exactly the same as this one. This page is for reference only.

The SparkFun original Portable Rotary Phone has been upgraded! With the Blue Rotary we've taken everything people love about the Port-o-Rotary and substituted the cellular module for a Bluetooth® **module. So what's different? You no longer need an activated SIM card to use the phone. This version of the Portable Rotary Phone will work with any cell phone that has support for the Bluetooth® hands-free protocol (iPhone, any phone with Bluetooth® **capability). The Blue Rotary still has a functional rotary dial, rings the original, loud metallic bells when a call is received, and has a dial tone.

Phone comes fully assembled and tested. All you have to do is open the phone and turn the unit on. After turning the phone on, follow the instructions in the Blue Rotary User Guide to connect your bluetooth enabled phone to the Blue Rotary. After connecting to the phone, the Blue Rotary will remember your phone's address and automatically reconnect every time you come within range without requiring any user interaction. The Blue Rotary will work on any cellular plan in the world, as long as your cell phone supports the hands-free protocol.

Each Port-O-Rotary is an original rotary phone that has been specially modified. There may be small scratches and scraps on the exterior, also known as 'character'. The battery can run the phone for 30 hours and is charged by an external jack on the rear of the phone (charger included).

The rocker switch to enable the bluetooth module can be found under the handset, and be sure to charge the phone at least once a day if you have the phone continually on.

**Note: **We've recently encountered issues with this phone not completely working with Blackberry cell phones. It will not dial out via the rotary dial or hang-up properly. This has proven to be true with a Blackberry Storm, and may be the case with other Blackberries. Please be aware of this if you're planning on using the phone with a Blackberry.

Phone Includes:

  • Main controller board
  • Ringer module
  • Bluetooth Module
  • 1100mAh Lithium-Polymer battery
  • Built-in fast battery charger (2 hour max charge time)
  • Wall adapter (US spades but is 110-240V rated)

Weight: ~2lbs

  • About the size of a rotary phone...

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Protocol / about 13 years ago / 2

    Will you guy ever be offering the port-a-rotary as a kit for retrofitting your own phone? or at least a parts list with a howto? (you may have that already I have not looked that much)
    Oh, and how hard would it be to make this out of an old phone that has a keypad?

Customer Reviews

No reviews yet.