SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-19T03:05:02-06:00SparkFun ElectronicsNick Poole on SEN-09074 - HotPot Rotary PotentiometerNick Pooleurn:uuid:cc5d74e7-a709-5c2e-d196-df4a314ef4972012-11-15T17:11:46-07:00<p>As long as your application can do some manner of calibration it works fine. Remember, that's tolerance across devices, the linearity is much better than 20%</p>
aha76 on SEN-09074 - HotPot Rotary Potentiometeraha76urn:uuid:ec71ed2f-c1fc-068a-727e-ded684edf3632012-10-30T01:39:41-06:00<p>Resistance tolerance 20% is too much!!!</p>
CalMariner on SEN-09074 - HotPot Rotary PotentiometerCalMarinerurn:uuid:b2f91346-f2da-0cb1-1fed-22359653b8ff2011-12-31T13:55:49-07:00<p>(No wiper)</p>