Battery Charger 4 Bay - Combo Charger

Replacement: Although there is no direct replacement, we do carry another charger which could be a good substitute. This page is for reference only.

This charger can charge AA(R06), AAA(R03), PP3 (9V) LiPo, Ni-MH or Ni-Cd rechargeable batteries. Its intelligent control system knows when to start and stop charging the batteries. It also comes with timer and reverse polarity protection features.

Can charge 2 or 4 pieces of AA/AAA or 2 PP3 (9V) LiPo/Ni-MH/Ni-Cd batteries at a time. Plug straight in to a power socket. Auto power cut-off to prevent over-charging. Timer and reverse polarity protection LED indicators showing the charging process.

Approximate Charge Times:

  • AAA 1000mAh = 9.5 hours
  • AA 1000mAh = 6 hours
  • AA 2700mAh = 16 hours
  • PP3 280mAh = 11 hours

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Trey / about 15 years ago / 1

    The charge times are high. Are those for Ni-Cd?

  • RobBrownNZ / about 15 years ago / 1

    That's a pretty nifty charger! Can you tell us what voltage/frequency it will run on (i.e. do us 230V types need a voltage converter, or just a plug adapter?)

Customer Reviews

No reviews yet.