{"id":9095,"sku":"PRT-09095","name":"DIP Sockets Solder Tail - 24-Pin 0.6\"","description":"
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how valuable these are! Number of pins include: 8, 14, 16, 18, 24, 28, and 40.<\/p>\n\n
This is a 600mil wide 24-pin socket.<\/p>","description_markdown":"Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how valuable these are! Number of pins include: 8, 14, 16, 18, 24, 28, and 40.\n\n This is a 600mil wide 24-pin socket.\n\n","date_published":"2009-02-04 15:00:18-07","price":0.5,"qty_price":{"1":0.5,"25":0.48,"100":0.45},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8536.90.8085","pack_length":"31mm","pack_width":"18mm","pack_height":"9mm","packed_weight":"0.0040lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n .,;.\n .,;dKd,l0c.\n .;lO0::0W0ldl;ll.\n .,:xKd;dNXolxlo0klxO0Oo,\n .':xK0;lXNk:dockOdd0KKKK0O0OOkl.\n .;oOKcc0W0:oOoo0xlx0KKXXNNNWWX0OO0OO'\n .:d0dcxWX:c0koOOloO0KKKKKKKKKKkx0XK00000kc:c'\n .,lxkooXNd,0Kx0Olcx0KKXXXKKXKK0xc,. .oKKK00O00OOkc.\n .:oOdoKN0'dXOOOd;oO00XXXXXXXXX0xc;. .:kKKK0OO0OOOxc.\n .,lkxdOWX;lNXOOk:lk000000KXNXXX0dc;. OKKKOOO00KXkox:,.\n .;oxxkWNl:KW0Oxc:d00KXNNXXX00KKKkl' .... ;O000XXkk0d;lkOO.\n 'cxxxNWx;0WXkddclO00KKXXXXXNNNMN00KK0d;........ .:oOKXXO00c:dOOOOOOO.\n ,odxXNO,kWXOokllO00KKXXXXXXXXX0xl''lOK000K0kc....... .,cx0XN000x;l0OOOOOOOOOOk\n kK,dXNOoxllO00KKXXXXXXXXXXOx:. .....,dKK00000d;'..':oOKNN000:;k00000000000O0Od,\n ckldlcx00K00OXNNXXXXXXOd;. .... .:kK0000000KXNK0Kl,o00000000000000Od:'\n ;xxxk00000000KXNXXOl,. . ... :O00KXK0Xx;cKO0000000000000Od:'\n .xxdxxO00000000O;... ..... .,cxKX0KKc;OO00000000000000Odc'\n .;dkOkkOO000000Oo,...... .:oOK0KXd:k00k0000000000000Od:,...\n .;olcxkkO0000000x;...... .,cxK0KNklx0Oxk00000000000K0Oo:'.. ....\n . .;dkkO0000000Ol;'';lx0KNKxx0OooO000000000KKKKko:'. .....\n .lkkkO000000000XNXOK0c:x00000000000K0Kko:'........\n .;dkkO00KXXO0Ko,c000000000000KKOxl,. .......\n 'okkOKo.;O000000000000KKOdc, .... .\n .dkkO0K000000000K0ko:..... ...\n ,kkk0K0000000ko;..........\n .cxOK000kl;'........\n .;lc;........\n .....\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9095\/images.txt","categories":[{"92":"Sockets"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/4\/8\/4\/09095-03-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/4\/8\/4\/09095-03-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/4\/8\/4\/09095-03-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/4\/8\/4\/09095-03-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/4\/8\/4\/09095-01-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/4\/8\/4\/09095-01-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/4\/8\/4\/09095-01-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/4\/8\/4\/09095-01-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/4\/8\/4\/09095-02-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/4\/8\/4\/09095-02-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/4\/8\/4\/09095-02-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/4\/8\/4\/09095-02-L.jpg"}]}