"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9127","SEN-09127","IMU Combo Board - 3 Degrees of Freedom - ADXL203/ADXRS613","
Replacement: None. We no longer carry this board but take a look at our IMU category for more IMU combo boards. This page is for reference only.
The Inertia Measurement Unit Combo Board with the high-precision ADXL203. The ADXL203 sensor is a much higher precision sensor with a range of +/-1.5g. This small PCB board incorporates the Analog MEMs gyroscope and accelerometer in a tight footprint. The IMU board uses a standard .1\"" header and includes all outputs from both the ADXRS Gyro and ADXL Accelerometer ICs.
We created this board because of the retirement of the Tokin CG-16D piezoelectric sensors. These cheap sensors are now becoming obsolete and difficult to find. The ADXRS sensors from Analog are a great substitute but hobbyists were hindered by the BGA package. By combining the ADXRS with the ADXL sensors, the IMU board enables students and hobbyists to easily incorporate yaw and tilt measurements into their projects or robots.
Board comes fully assembled and tested with ADXL203 and ADXRS613. Units come as shown without headers installed. We recommend right-angle break away headers, straight pin headers, or wire up your own cable!
Having a hard time picking an IMU? Our Accelerometer, Gyro, and IMU Buying Guide might help!
Note: We found these in inventory and they work fine but we\'re no longer making them. We\'ll be selling them at a discount for a limited time but when they\'re gone, they\'re gone!
Weight: 3g with header
Resources and Applications (Inverted / reverse pendulum and balancing robots, Unmanned Aerial Vehicles, etc.):
Features:
Documents:
","**Replacement:** None. We no longer carry this board but take a look at our [IMU](http://www.sparkfun.com/categories/160) category for more IMU combo boards. This page is for reference only. The Inertia Measurement Unit Combo Board with the high-precision ADXL203. The ADXL203 sensor is a much higher precision sensor with a range of +/-1.5g. This small PCB board incorporates the Analog MEMs gyroscope and accelerometer in a tight footprint. The IMU board uses a standard .1\"" header and includes all outputs from both the ADXRS Gyro and ADXL Accelerometer ICs. We created this board because of the retirement of the Tokin CG-16D piezoelectric sensors. These cheap sensors are now becoming obsolete and difficult to find. The ADXRS sensors from Analog are a great substitute but hobbyists were hindered by the BGA package. By combining the ADXRS with the ADXL sensors, the IMU board enables students and hobbyists to easily incorporate yaw and tilt measurements into their projects or robots. Board comes fully assembled and tested with ADXL203 and ADXRS613. Units come as shown without headers installed. We recommend right-angle break away headers, straight pin headers, or wire up your own cable! Having a hard time picking an IMU? Our [Accelerometer, Gyro, and IMU Buying Guide](http://www.sparkfun.com/commerce/tutorial_info.php?tutorials_id=167) might help! **Note:** We found these in inventory and they work fine but we\'re no longer making them. We\'ll be selling them at a discount for a limited time but when they\'re gone, they\'re gone! **Weight:** 3g with header **Resources and Applications** (Inverted / reverse pendulum and balancing robots, Unmanned Aerial Vehicles, etc.): * [Trevor Blackwell\'s crazy site](http://tlb.org/eunicycle.html) (Reverse pendulum robot) * [ Balancing skate board](http://www.ebikes.ca/Projects/Emanual/Index.html) **Features:** * 0.75\""x1.0\"" (20x25.4mm) **Documents:** * [IMU Combo Board Datasheet v2](http://www.sparkfun.com/datasheets/Accelerometers/IMU_Combo_Board-v2.pdf) * [IMU Schematic](http://www.sparkfun.com/datasheets/Sensors/IMU/IMU_Combo_ADXL203-v20.pdf) * [ADXL203 Datasheet](http://www.sparkfun.com/datasheets/Accelerometers/ADXL203.pdf) * [ADXRS613 Datasheet](http://www.sparkfun.com/datasheets/Sensors/ADXRS613.pdf) ","2009-05-07 12:06:11-06","34.95","34.95","","","1","","","","","","","21mm","26mm","3mm","0.0076lbs"," .\'. .,c::::;. .:c\'......\'lc\' \'lod,........;doo:\'. .;loolol. .,oooooooc,. .cooo::::;\',::;:ddd::oooooddl,. ,loooddc:;.,coll:,.,\'lxxxlooodoc;:,. .;ooodoodc.\',:::l:;;,\'..\':l;;loco:;;\'.;c,. .:ooooool;\'\',:lll;,:col;\',:;\'.,c;;coooc;,:col;. \'coool;:ko..,cllc;,;cc::;;ldoc,\'cxOddd;:odooool:,c,. .,,;oodxlxKK0Ooc:\'\'\';col;,:col:,;oO0Kkkkkk0xdoooo;:,;,;:,. .:oc\',ddxkxxkd0KKKOo;..\',;:ool:,:d00KKkldxkkolclooooolc:\';,::,. .clcclldxxxddxxxOO0XXKKOo;,cl:,\'ck0KK0xxkxkd;coxol;coooooool:coloo;. .cl:c,,,,c:dddddxddkK00OKKKKOo:,lOKKKOkk0KOxxo,o:,:o;.ddooooooooooooooo:. .\',\'c..\',dlllccdkxklcKXKOOOKKKK0KKKkx00X00koddoloc:c;;lxdoddoooooooooddddoc\' ..\',,cl:d.\'\'.o,dkO0OK00000xOOKKKkxOKXO0dxx,\';ddoc:,;c:,:dx;oxoooooodl;,\'\',,::\' .\',;,c,;;,oo;;clldxxkk00K0Oxd0KK0Okx:;codddo:;loxlcoc;,;lxxxdlox:.\'\'\'\'\'..,.... .\',,;c,x..,.o:cllxkOOO0000KOOkOOooOodkd;.,;lccdoclol;\'.lOkc:oc. .:c\'. .\',\',;,,:xo::;ccxkOOO:;ckxcdkxoxkkOkl,.\';cocldlc,\':x0x0KOodo;\'..\';c:\'.. .\',;c;o\'.\'.loloooxxkxc:ldxocoOko0XKkd,\'\';:;\'.lkOoOddxxxllldooo:\'.. .\',,;:::xc\',\'ccokOxkl:lddddxkO00XoOxc,.\'oOkd0x0kxxkd;cddl;.. ..\',;\':;\',\'lxcllcoooooxddxkOKKKxK0XKO0xkOd0OOOkkxdxko,.. ..\'\'.,c;o:.\'.,o,ccoodxkkkxxkk00OOOkkkOkkolokkddc,.. ..\'\'\',;,;,ox:;;ccoxxddddddxxxkxkkkkOd:lxdd:\'.. ..\',\';;::.,,.d\'cccoooddddddkkkkkxdxkd:\'.. ..\',\';,\',ld:;;;c;dddxxxkkxdxkxxo;... .\'\',;c\'l \'\'.l:clclddxdodddo;.. .\',,\',;;:x:\',,:,lddddc,.. .\',;:\':\'\'\'\';,lddc\'.. .\',;\';::coo;... .,;;;c;... .\'.. ","https://www.sparkfun.com/products/9127/images.txt","Sensors","0","","116, 553",""