This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Communication cable, 1 foot in length, that connects with the EM408. The EM408 GPS modules come with a cable. Cable has two a 5-pin JST connectors with 1mm pitch. Wired pin 1 to pin 1.
The SparkFun OpenLog is an open source data logger that works over a simple serial connection and supports microSD cards up t…
This is a 1 foot long JST SH communication cable which can be cut and hacked to your needs. Ideal if you have a UAV project w…
CR2032 Lithium metal 3V 250mAh button cell battery. Great for powering low power processors or blink an LED for weeks at a ti…
The Bus Pirate v3.6a, created by [Ian Lesnet](http://dangerousprototypes.com/), is a troubleshooting tool that communicates b…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
Copper tape has countless applications in electronics from creating low-profile traces for electrical components to RF-shield…
The RockBLOCK Mk2 allows you to send and receive short messages from anywhere on Earth with a clear view of the sky and it wo…
This new version adds 2 standoff holes as well as an extra decoupling capacitor. The ADXL345 is a small, thin, low power, 3-a…
The GP-735 is a slim, ultra-high performance, easy to use GPS smart antenna receiver. With -162dBm tracking sensitivity and o…
Freescale’s MAG3110 is a small, low-power, digital 3-axis magnetometer. The device can be used in conjunction with a 3-axis…
This tiny breakout board features the ADMP401 MEMS microphone. One of the key advantages to this breakout and microphone is t…
The EM-506 GPS receiver from [USGlobalSat](http://www.usglobalsat.com) based on the spectacular SiRF StarIII chipset. This co…
This is a USB 2.0 type A to Mini-B 5-pin cable. You know, the mini-B connector that usually comes with USB Hubs, Cameras, MP3…
This is a breakout board for Honeywell's HIH-4030 humidity sensor. The HIH-4030 measures relative humidity (%RH) and delivers…
The smallest, most powerful, and most versatile GPS receiver we carry just got more powerful. The Venus638FLPx is the success…
This simple board breaks out a micro-B USB connector's VCC, GND, ID, D- and D+ pins to a 0.1" pitch header. If you want to ad…
Embedded antenna for small, mobile applications. Basic unpackaged antenna with LNA. 5inch cable terminated with standard male…
This is a simple six wire cable. Great for jumping from board to board or just about anything else. These cables mate with th…
This is an interface cable for the [Bus Pirate](http://www.sparkfun.com/commerce/product_info.php?products_id=9544), designed…
These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers sold…
This is a 2-pin, through-hole PH series JST connector. The pins are spaced by 2mm. We really like the solid locking feeling…
1/6th Watt, +/- 5% tolerance PTH resistors. Commonly used in breadboards and perf boards, these 10K resistors make excellent …
EL Inverters, if you are wanting to do _anything_ with EL lighting you need one, period. This 3V EL Inverter is a special typ…
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before. We do it all the t…
Forgot your password?
No account? Register one!